eo_logo
 
Product added to cart

Prism Mount

#53-030 + Cube Beamsplitter

×
Stock #53-030 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$156.80
Qty 1-4
C$156.80
Qty 5+
C$141.12
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Fixed
Type of Optics:
Cube/Prism

Physical & Mechanical Properties

Outer Diameter (inches):
3.00
Outer Diameter (mm):
76.2
Construction:
Black Anodized Aluminum with Steel Post and Delrin Clamp

Threading & Mounting

Size of Compatible Optics (mm):
50.0
Compatible Post:
¼-20

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Easily Secure Prisms or Cube Beamsplitters
  • Adjustable for Optics up to 55mm
  • Rotary Version Offers Manual 360° Rotation

English Prism Mounts feature a steel post and anodized aluminum arm which eliminates obstructions in the optical path while still maintaining a secure position on the optic. Ideal for prisms and cube beamsplitters with a maximum height of 55mm, this prism mount features a V-cut clamp made of scratch resistant Delrin® to prevent damage to optics. The Prism Holder is also available as a complete assembly with the Rotary Optic Mount, which allows smooth manual 360° rotation of the prism. English Prism Mounts   have a locking knob that keep prisms securely positioned for increased repeatability. 

Technical Information

53-030
53-030

Accessories

Title CompareStock Number  Price Buy
50mm Cube Rotary Mount with Prism Holder, Quick Start Optical Mounts #17-528 C$396.90   Request Quote
  • Contact Us
    ×

Related Products

Frequently Purchased Together