eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Protected Silver Coated, C-Mounted First Surface Mirror

×
Stock #36-154 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$470.40
Volume Pricing
Qty 1-4 C$470.40 each
Qty 5-9 C$416.36 each
Qty 10-25 C$383.60 each
Need More? Request Quote
Product Downloads

Specifications

General

Mirror Included:
Type:
Flat Mirror
Type of Optics:
First Surface Mirror

Physical & Mechanical Properties

Dimensions (mm):
38 x 38 x 50
Dimensional Tolerance (mm):
±0.25
Edges:
Ground
Extension Length (mm):
38.0

Optical Properties

Surface Flatness (P-V):
4 - 6λ
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Surface Quality:
60-40
Coating Specification:
Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Coating:
Protected Silver (450-10000nm)
Coating Type:
Metal
Wavelength Range (nm):
450 - 10000

Threading & Mounting

Thread Type:
C-Mount (1" x 32 TPI)

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Ideal for Precision Alignment
  • 35 x 35mm Mirror Dimensions
  • 50mm H x 38mm W x 38mm D Housing Dimensions
  • Mirror and Housing Available Separately

TECHSPEC® C-Mounted First Surface Mirrors combine our TECHSPEC® 35mm square by 3mm thick enhanced aluminum coated first surface mirror with a C-Mount compatible housing. This mirror can be easily integrated into any optical system via four C-Mount threaded holes. The housing is 50mm H x 38mm W x 38mm D, with four 1-32 TPI female threaded apertures. TECHSPEC® C-Mounted First Surface Mirrors feature a threaded aperture lid which is included to close the unused port. The base has a centered ¼-20 tapped hole for mounting to a post. 

Technical Information

Coating Curves