eo_logo
 
Product added to cart

Protective Window for #16-768

See More by Jenoptik
×
Stock #17-690 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$476.00
Qty 1+
C$476.00
Volume Pricing
Request Quote

Specifications

General

Manufacturer:
Jenoptik
Compatible Lens:

Physical & Mechanical Properties

Diameter (mm):
84.00

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Low-Absorption Fused Silica Substrates for High-Power Laser Applications
  • Large Scan Fields Up to 328mm x 328mm
  • High Damage Thresholds and Low Telecentricity Errors
  • Jenoptik JENar™ F-Theta Scanning Lenses Also Available

Jenoptik JENar™ Silverline™ F-Theta Scanning Lenses provide flat field at the image plane and feature low-absorption fused silica substrates, making them suitable for high-power laser applications. These F-Theta lenses offer high damage thresholds to handle beam powers of up to four kilowatts without active cooling and are available in various wavelengths ranging from 266nm to 1100nm. With large processing areas up to 328mm x 328mm, low telecentricity errors, and diffraction-limited image quality, these lenses allow for high spot consistency and increased throughput over the entire scanning range. With their patented stackable mounting technology, these lenses compensate for thermal stresses and improve the stability of the optical components, ensuring high-precision adjustment and position control in OEM systems. Jenoptik JENar™ Silverline™ F-Theta Scanning Lenses were specially developed for applications requiring high-power and short-pulse Nd:YAG, Yb:doped, and fiber laser sources and are used in conjunction with galvanometers and beam expanders.

Contact us if your application requires Jenoptik JENar™ F-Theta Scanning Lenses or Jenoptik JENar™ Silverline™ F-Theta Scanning Lenses not shown on our website.

Accessories

Title CompareStock Number  Price Buy
Protective Window for #16-768 #17-690 C$476.00   Request Quote
  • In Stock
    ×
Protective Window for #16-769 and #16-770 #17-693 C$847.00   Request Quote
  • Contact Us
    ×
Protective Window for #17-021 and #17-022 #17-694 C$1,288.00   Request Quote
  • In Stock
    ×
Protective Window for #17-026 #17-695 C$1,351.00   Request Quote
  • Contact Us
    ×
Protective Window for #16-771 #17-698 C$1,337.00   Request Quote
  • In Stock
    ×

Related Products