eo_logo
 
Product added to cart

Pyroelectric Sensor Laser Damage Test Target

Pyroelectric Sensor Laser Damage Test Target

×
Stock #15-267 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$145.60
Qty 1+
C$145.60
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Laser Measurement Accessory
Note:
For use with #89-594 or #89-595

Physical & Mechanical Properties

Dimensions (inches):
3 x 1

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

Edmund Optics® Power and Energy Detectors provide fast response times and accurate measurements for beam analysis. Versatile pyroelectric energy detectors with broadband coatings are optimized for low to high power densities. Photodetectors, thermopile detectors and volume absorbers can be used with a variety of laser powers ranging from the nanowatts to multi-kilowatts.

Edmund Optics® Power and Energy Detectors feature high-performance pyroelectric infrared sensors and other detector technologies designed for accurate laser power and energy measurements across UV, visible, and IR spectra. These detectors are ideal for applications requiring precise monitoring of continuous-wave (CW), pulsed, or modulated laser output. These energy and power detectors have fast response times, are plug-and-play ready, and provide reliable readings across different wavelength bands and power ranges.

This detector family includes three core sensor types—silicon, thermopile, and pyroelectric—each optimized for specific measurement needs. Silicon detectors offer high sensitivity and fast response for low-power, visible to NIR CW lasers. Thermopile detectors provide a broadband, flat spectral response ideal for measuring average power from CW and high-power lasers, including in the mid-IR range. Pyroelectric detectors are designed for pulsed laser measurements, detecting rapid thermal changes for accurate energy readings. Choosing the right detector depends on your laser source and measurement goals, and Edmund Optics provides technical guidance and support to help you make the best selection.

Accessories

Title CompareStock Number  Price Buy
Pyroelectric Sensor Laser Damage Test Targets (Pack of 5) #15-270 C$596.40   Request Quote
  • Contact Us
    ×
Pyroelectric Sensor Laser Damage Test Target #15-267 C$145.60   Request Quote
  • In Stock
    ×