eo_logo
 
Product added to cart

LS05 Laser Safety Goggles

×
Stock #12-700 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$298.20
Qty 1-5
C$298.20
Qty 6+
C$268.38
Volume Pricing
Request Quote
Get Product Downloads
Color:
Blue
Optical Density OD (Average):
>6 @ 190 - 400nm
>3 @ 615 - 720nm
>4 @ 651 - 670nm
>5 @ 671 - 715nm
>6 @ 680 - 710nm
>7 @ 690 - 700nm
Visible Light Transmission VLT (%):
35
EN 207/208 Ratings:
D LB6 and R LB4 @ 180-315nm, DR LB4 @315-400nm, DIR LB3 @ 615-660nm, DIR LB4 @ 660-665nm, D LB4 and IR LB5 @ 665-715nm, IR LB7 @ 694nm
Filter Material:
Polymer
Filter:
LS05
Style:
Goggles

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Family Description

  • CE Certified Laser Radiation Protection
  • Designs for Ultraviolet, Visible, and Infrared Lasers
  • Available in Goggles, Glasses, or Comfort Glasses Styles

Laser Safety Glasses and Goggles feature high optical density at their specified wavelength range to protect against laser radiation. The durable lenses are molded with laser-protective absorptive dyes, causing accidental scratches to have no effect on their performance. Designs that protect against ultraviolet, visible, and infrared lasers are available. All Laser Safety Eyewear products are CE certified and come with a hard case, neck cord, and microfiber cloth.

Laser Safety Eyewear are available in four styles:

Laser Safety Goggles: fit over prescription glasses and are vented to prevent fogging

Fit Over Rx Glasses: fit over prescription glasses and have side-shields for a wide field of view

Adjustable Temples, Wrap Around Frame Glasses: feature a wrap around design with adjustable temple lengths and angle

Adjustable Bridge, Wrap Around Frame Glasses: feature a wrap around design with an adjustable bridge and comfort fit temples

Warning: Because of the potential for eye damage, the degree of protection required in each circumstance should be determined by the Laser Safety Officer, the industrial hygienist, or the individual responsible for the safety program.