eo_logo
 
Product added to cart

Red 200 x 200 Flat Dome Light

Effilux Flat Dome Lights

Effilux Flat Dome Lights

×
Stock #22-106 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,157.80
Qty 1+
C$1,157.80
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Model Number:
EFFI-FD-200-200-625
Type of Illumination:
LED Illuminator
Manufacturer:
Effilux
Geometry:
Flat Dome Light
Illumination Mode:
Constant

Physical & Mechanical Properties

Dimensions (mm):
239 x 239 x 43.2
Weight (g):
1900
Active Area (mm):
200 x 200

Optical Properties

Color:
Red
Wavelength (nm):
625.00

Electrical

Power Consumption (W):
30

Hardware & Interface Connectivity

Input Voltage (V):
24
Power Supply:
Power Supply Required and Sold Separately:
USA: #15-874
Europe: #15-875
Japan: #73-409
Korea: #73-409
China: #15-874

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • Dome Light Performance in a Flat Housing
  • Integrated Analog Controller for Precise Intensity and Dimming
  • Anti-Reflection System to Absorb Stray Light
  • Continuous or Strobe mode

Effilux Flat Dome Lights achieve diffuse illumination similar to standard dome lights but with a thinner, more compact housing. These flat dome lights provide a large imaging area for increased depth of focus and field of view. The convenient integrated analog controller allows precise control of power and intensity without the need for additional components. Effilux Flat Dome Lights offer greater than 90% uniformity and feature an anti-reflection system that absorbs unwanted light. Flat Dome Lights are ideal for imaging textured, shiny, or uneven surfaces.

Accessories

Title CompareStock Number  Price Buy
Power Supply for Effilux Lights, UK Type Adapter #73-683 New C$400.40   Request Quote
  • In Stock
    ×
Power Supply for Effilux Lights, CN Type Adapter #73-684 New C$400.40   Request Quote
  • In Stock
    ×
Polarizing Film for 200 x 200 Active Area #22-111 C$770.00   Request Quote
  • In Stock
    ×
Polarizing Film for 300 x 300 Active Area #22-112 C$834.40   Request Quote
  • Contact Us
    ×

Related Products