eo_logo
 
Product added to cart

Red 300 x 300 High Power LED Backlight

Effilux High Power LED Backlights

Effilux High Power LED Backlights

×
Stock #22-102 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,867.32
Qty 1+
C$1,867.32
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Type of Illumination:
LED illumination
Uniformity (%):
>90%
Manufacturer:
Effilux
Geometry:
Backlight
Illumination Mode:
Continous with AIC (Analog Intensity Control)

Physical & Mechanical Properties

Dimensions (mm):
339 x 339
Weight (g):
3500
Active Area (mm):
300 x 300

Optical Properties

Color:
Red
Wavelength (nm):
625.00

Hardware & Interface Connectivity

Power Supply:
Power Supply Required and Sold Separately:
USA: #15-874
Europe: #15-875
Japan: #73-409
Korea: #73-409
China: #15-874

Environmental & Durability Factors

Operating Temperature (°C):
0 - 50

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • >90% Uniformity
  • Integrated Analog Controller for Precise Intensity and Dimming
  • Anti-Reflection System to Absorb Stray Light

Effilux High Power LED Backlights offer high intensity, greater than 90% uniformity, and exceptional contrast providing a superior solution for backlight inspections. The convenient integrated analog controller allows precise control of power and intensity without the need for additional components. Effilux High Power LED Backlights feature an anti-reflection design which absorbs unwanted light to provide higher contrast to ensure a clear image. These backlights are ideal for machine vision inspection applications.

Note: Optional collimation film kits for 200 x 200 backlights (#22-104) and 300 x 300 backlights (#22-105) available and sold separately.

Accessories

Title CompareStock Number  Price Buy
Power Supply for Effilux Lights, US Type Adapter #15-874 C$400.40   Request Quote
  • Contact Us
    ×
Power Supply for Effilux Lights, UK Type Adapter #73-683 New C$400.40   Request Quote
  • In Stock
    ×
Power Supply for Effilux Lights, CN Type Adapter #73-684 New C$400.40   Request Quote
  • In Stock
    ×
Intensity Adjustment Dimmer for Effilux LED Lights #75-337 New C$336.00   Request Quote
  • In Stock
    ×
Backlight Collimation Kit for 200 x 200 Backlight #22-104 C$1,634.47   Request Quote
  • Contact Us
    ×
Backlight Collimation Kit for 300 x 300 Backlight #22-105 C$2,667.17   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together