eo_logo
 
Product added to cart

Red Fluorescent Filter (R7), 12.5mm Diameter

×
Stock #84-883 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$260.40
Qty 1-9
C$260.40
Qty 10+
C$229.60
Volume Pricing
Request Quote
Get Product Downloads
Peak Emission Wavelength (nm):
610.00
Excitation Wavelength (nm):
200 - 420
Peak Excitation Wavelength (nm):
365.00
Minimum Sensitivity:
~1µW/cm2

Product Details

Type:
Color Filter

Physical & Mechanical Properties

Diameter (mm):
12.50 ±0.10
Thickness (mm):
3.00 ±0.10

Optical Properties

Glass/Filter Number:
R7
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Lumilass
Coating:
Uncoated
Color:
Red
Index of Refraction nd:
1.645

Material Properties

Transformation Temperature (°C):
594.00

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Excite with UV Illumination

  • Wide Range of Fluorescence Colors

  • High Sensitivity and Durability

Fluorescent Glass Filters absorb UV energy (peak absorption at 365nm) and re-emit light into the visible spectrum. Appearing colorless when not exposed to UV light, these filters are available with red, orange, yellow, green, blue, and purple emission colors. Sensitivity as low as ~1µW/cm2 allows for these filters to transform faint UV sources to detectable visible light. Fluorescent Glass Filters are ideal for use in fluorescence microscopy, excimer laser detection and characterization, and as a standard test material for fluorescence characteristics