eo_logo
 
Product added to cart

Red Laser Pointer

×
Stock #53-546 6 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$40.60
Volume Pricing
Qty 1+ C$40.60 each
Need More? Request Quote
Product Downloads

Specifications

General

Type of Laser:
Diode
Laser Class - CDRH:
3R
Operating Lifetime (hours):
3.00

Physical & Mechanical Properties

Length (mm):
133.35

Optical Properties

Wavelength (nm):
650.00
Wavelength Tolerance (nm):
±10
Beam Diameter (mm):
3.175
Color:
Red

Electrical

Output Power (mW):
5

Hardware & Interface Connectivity

Power Requirement:
2 AAA (not included)
Output Type:
Free Space

Regulatory Compliance

Certificate of Conformance:

Product Details

Point out desired targets as far away as 500 yards (1500 ft.). Designed with the push button at the front to allow for better stability during your presentations. Operates on 2 AAA batteries (not included). Aluminum construction with smooth, matte black finish. Pen-sized, it fits comfortably in your hand or pocket. The spot size is 1" Dia. at 75 ft. and 2" Dia. at 165 ft. Includes a 2-year manufacturer’s limited warranty.

This compact red laser pointer is ideal for alignment, presentation, and basic positioning applications. Emitting a high-visibility red laser beam at 650nm, it’s well-suited for use in classrooms, labs, and light industrial settings. The sleek, pen-style housing allows for comfortable handheld operation, while the integrated momentary power button provides intuitive on-demand control. Designed for convenience, this red laser pointer fits easily in a pocket or toolkit. Whether you’re highlighting key points in a presentation or aligning optical components, this red laser offers reliable performance in a user-friendly design.

  • 650nm Wavelength
  • Handheld
  • Battery Powered

Handheld laser pointers project visible targets up to 500 yards (1,500 ft.). A front-positioned push button ensures steady control during presentations, while the pen-sized design fits comfortably in your hand or pocket. Each pointer operates on two AAA batteries, built with sleek metal construction and a smooth finish. Please check product details for battery inclusion.