eo_logo
 
Product added to cart

Red Laser Pointer

×
Stock #52-840 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$71.40
Qty 1+
C$71.40
Volume Pricing
Request Quote
Get Product Downloads
Output Power (mW):
5 (Maximum)
Wavelength (nm):
650.00
Weight (g):
53.864
Power Requirement:
1.5V, 2 AAA batteries (included)
Output Type:
Free Space
Type of Laser:
Diode
Laser Class - CDRH:
IIIa
Color:
Red
Diameter (inches):
0.5
Operating Lifetime (hours):
3.00
Length (inches):
5.5

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

  • Point Visible Up to 1500 Ft.
  • Good Beam Quality

This laser pointer combines the styling and power of our high-end pointers with a very attractive price. Measuring 5 ½" L x ½" Dia., the durable metal casing has a brushed finish. With an operating time of 3 continuous hours, this unit is truly our best buy!