eo_logo
 
Product added to cart

Reflected (0.1875 - 12 lp/mm), Sinusoidal Target

×
Stock #54-804 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,552.60
Qty 1-4
C$1,552.60
Qty 5+
C$1,475.60
Volume Pricing
Request Quote
Get Product Downloads
Frequency (lp/mm):
0.1875 - 12
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Float Glass
Optical Density OD (Average):
Grayscale Pattern: 0.2 - 1.2, ±0.02
Pattern Size (mm):
70 x 48
Dimensions (mm):
85 x 200 ±nominal
Thickness (mm):
0.18 ±nominal
Type:
Reflected Sinusoidal
Construction:
Semi-Matte, High Grain, Quality Photographic Paper
Harmonic Distortion (%):
<3
NIST Certification:
No
Modulation:
60%

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Family Description

  • Designed for MTF Testing
  • Determines Image Quality of Imaging Components

Sinusoidal patterns are designed specifically for evaluating the MTF of imaging lenses and other system components. This is accomplished by analyzing the ability of imaging components to reproduce the contrast of the sinusoidal target. MTF analysis is necessary when evaluating components to confirm that they meet design specifications and performance expectations. MTF evaluation is one of the best methods to determine overall image quality, not just absolute limitations. Implementation of MTF testing procedures can reduce costs by ensuring that neither under-specification nor over-specification occurs. The advantage of a sinusoidal target is that it relays image quality information over a full range of frequencies instead of only the maximum obtainable resolution. By using the different frequencies on the target, baselines can be established that directly relate to system requirements. The grayscales on the target are used as references for denoting the contrast levels of the sinusoidal frequencies.