eo_logo
 
Product added to cart

Replacement Bulb for #81-274 and #81-278

Replacement Bulb for #81-274 and #81-278

×
Stock #81-279 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$25.20
Qty 1-4
C$25.20
Qty 5+
C$23.80
Volume Pricing
Request Quote

Specifications


Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Details

  • 20X/40X or 30X/60X Magnification
  • Achromatic Optics/Metal Construction
  • Good Depth of Field
  • Crisp Erect Wide Field Image

Reliable, precision stereo microscope is designed for professional applications and recommended for quality control personnel, opticians, and electronics inspectors. True color, wide-field images are achieved with high-resolution achromatic lenses. The head can be moved up and down on the pole stand and accurately focused by the rack and pinion movement with built-in slip clutch system and safety stopper at the base of the pole. The combination of features, high-grade optics, quality workmanship and economical price make this microscope ideal.

Includes many standard features: adjustable 360° rotatable head, all metal construction, precision rack and pinion focusing with left knob tension adjustment, set-screw locked-in eyepieces, left eyepiece °5mm diopter adjustment, 40mm max. object height with adjustable pole height, frosted glass insert, set-screw locked-on stage clips, and dust cover. This microscope includes 10W,12V bulbs for either incident or transmitted illumination with on/off/on toggle switch and 110V UL-listed power supply.

Accessories

Title CompareStock Number  Price Buy
15X Eyepiece Set #81-494 C$123.20 Qty 5+ C$116.90   Request Quote
  • In Stock
    ×
Replacement Bulb for #81-274 and #81-278 #81-279 C$25.20 Qty 5+ C$23.80   Request Quote
  • In Stock
    ×

Frequently Purchased Together