eo_logo
 
Product added to cart

Replacement Unmounted Window for 800nm, 0.80 NA, aplanoXX Aplan Objective

See More by AdlOptica
Replacement Window

Replacement Window

×
Stock #19-494 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$149.69
Qty 1+
C$149.69
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Model Number:
Protective Window_D12_800
Type:
Protective Window
Note:
Protective window for #19-492, #19-496

Physical & Mechanical Properties

Clear Aperture CA (mm):
8
Diameter (mm):
12.00

Optical Properties

Design Wavelength DWL (nm):
800
Wavelength Range (nm):
770 - 900
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
25 mJ @ 5ns
Damage Threshold, Pulsed:
25 mJ @ 5ns

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 242:

Product Details

AdlOptica aplanoXX Aplan Objectives compensate for spherical aberration and coma when focusing into glass, sapphire, silicon carbide, silicon, PMMA, and other transparent materials at depths up to 4mm. These objectives are designed to be used with ultrafast solid-state and fiber lasers and are optimized for 800nm (Ti:sapphire) and 1030nm (Yb:doped). Featuring C-Mount threading and an optical design insensitive to misalignment, these objectives are easy to integrate into laser systems. AdlOptica aplanoXX Aplan Objectives are ideal for micromachining glass, 3D nanofabrication, waveguide recording, and selective laser etching. A collar on the objective allows for manual adjustment of focus and a replaceable front window protects from debris during materials processing.

Technical Information

Accessories

Title CompareStock Number  Price Buy
Replacement Window for 515/1030nm foXXus and aplanoXX Objectives #19-493 C$149.69   Request Quote
  • In Stock
    ×
Replacement Unmounted Window for 800nm, 0.80 NA, aplanoXX Aplan Objective #19-494 C$149.69   Request Quote
  • In Stock
    ×
Mounted Window for 1030nm, 0.80 NA, aplanoXX Aplan Objective #19-495 C$464.18   Request Quote
  • In Stock
    ×
Mounted Window for 800nm, 0.80 NA, aplanoXX Aplan Objective #19-496 C$464.18   Request Quote
  • In Stock
    ×
Spanner Wrench for aplanoXX Aplan Objective #19-497 C$149.69   Request Quote
  • In Stock
    ×

Related Products