eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Right Angle Adapter For 18mm Dia. Lenses

Right Angle Adapter For 18mm Dia. Lenses, #88-215

Right Angle Adapter For 18mm Dia. Lenses, #88-215
×
Stock #88-215 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$215.74
Volume Pricing
Qty 1+ C$215.74 each
Need More? Request Quote
Product Downloads

Specifications

General

Note:
21.2mm Distance from Input to Output
Manufacturer:
Edmund Optics®
Type:
Lens Accessory
Compatible Lens:
18mm Dia. Compact Telecentric

Regulatory Compliance

Certificate of Conformance:

Product Details

  • 2/3", C-Mount Telecentric Lens
  • Up to 2.3 MegaPixels, 4.5μm Pixel Size Sensors
  • Small Telecentric Lens with Coaxial Illumination Options

TECHSPEC® CompactTL™ Telecentric Lenses are designed for applications with tight space constraints due to their ultra-compact design. These lenses feature a 2/3” sensor format and a variety of different working distance and magnification options. From single unit to high volume implementation, these lenses provide a great price to performance ratio. TECHSPEC® CompactTL™ Telecentric Lenses are perfect for integration into gauging systems due to their excellent telecentricity and low distortion. The fixed iris and lockable focus make these lenses ideal for implementation into factory floors and assembly lines, as they will remain fixed over time.

Technical Information