eo_logo
 
Product added to cart

Ring Light 18mm, 30° Divergence

×
Stock #20-176 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$539.00
Qty 1+
C$539.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Product Downloads

Specifications

General

Operating Lifetime (hours):
10000
Number of LEDs:
132
Type of Illumination:
LED Illuminator
Note:
Compatible with EO Lenses: 63-745, 67-319, 63-746, 67-320, 63-747, 67-321, 63-748, 67-322
Manufacturer:
Visionlux Technology
Geometry:
Ring Light

Physical & Mechanical Properties

Inner Diameter (mm):
18.0
Outer Diameter (mm):
81.3
Weight (g):
246

Optical Properties

Color:
White
Working Distance (mm):
34, 45, 56
Irradiance (W/cm2):
40800, 34800, 24500

Hardware & Interface Connectivity

Power Supply:
Power Supply Required and Sold Separately:
USA: #15-280 and #20-185
Europe: #20-185

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

LED Ring Lights for Telecentric Lenses provide high intensity and uniform LED illumination with a divergence angle optimized for telecentric lens working distances. Designed to integrate directly with TECHSPEC® CompactTL™ Telecentric Lenses, these ring lights attach without the need for additional custom mounting. Featuring a sturdy metal casing and built in cooling fins, LED Ring Lights for Telecentric Lenses allow for continuous operation over extended periods of time. Kit Set for Compact and Silver Series (#20-186) includes polarizer and diffuser accessories to enable applications where hotspots occur including semiconductor and PCB inspection.

Note: Power Supply 20-185 is required (sold separately).

Technical Information

Ring Light Kit for TECHSPEC® CompactTL™ and TECHSPEC® silvertl™ Telecentric Lenses (#20-186)
QTY. Stock No. Description
1 #20-177 18mm Inner Diameter, 15 Deg. Divergence
1 #20-178 22mm Inner Diameter, 15 Deg. Divergence
1 #20-179 29.5mm Inner Diameter, 15 Deg. Divergence
1 #20-180 31mm Inner Diameter, 0 Deg. Divergence
1 #20-181 32mm Inner Diameter, 15 Deg. Divergence
1 #20-182 36mm Inner Diameter, 15 Deg. Divergence
1 #20-184 40mm Inner Diameter, 15 Deg. Divergence
1 #20-187 Spotlight
7 Ring Light Diffusers
7 Ring Light Polarizers
12 Compatibility Clamps
1 M12 Extension Cable
1 Controller
1 Power Cord UK
1 Power Cord US
1 Suitcase

Accessories

Title CompareStock Number  Price Buy
US Plug Power Supply Cable, 1.8m #15-280 C$18.20   Request Quote
  • In Stock
    ×
24V White Spot Light #20-187 C$924.00   Request Quote
  • In Stock
    ×
24V LED Controller #20-185 Clearance C$315.00   Request Quote
  • In Stock
    ×
24V LED Controller #73-651 New C$343.00   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together