eo_logo
 
Product added to cart

Ring Mount with 0.75" Inner Diameter (ID)

Ring Mounts

×
Stock #54-264 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$21.00 C$42.00
Qty 1+
C$21.00 C$42.00
Volume Pricing
Request Quote
Get Product Downloads
Type:
Mounting Adapter
Mounting Threads:
¼-20
Construction:
Black Anodized Aluminum
Outer Diameter (inches):
1.75
Thickness (inches):
0.5
Inner Diameter (inches):
0.75

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

Accessories for Imaging Systems are available to increase the versatility of an imaging system. Products in this family include a swivel arm, Infinity Microscope, 90° angle mount, and ring mounts. The swivel arm adds an axis of rotation to the rack and pinion-focusing mounts. The swivel arm can rotate around a vertical post, and the rack and pinion focus mount can rotate around the ¾" post attached to the swivel arm. The Infinity microscope mounting adapter is compatible with Rack and Pinion Mount #39-357 and reduces the thru hole diameter to 58mm. The 90° angle mount, offered in Accessories for Imaging Solutions, allows the mounting of posts at 90° in optical systems. Ring mounts are available for attaching light sources, articulating arms, straight posts, or any ¼-20 accessory to standard mounting hardware. 

Features

90° Angle Mount #39-355 features two ¾" thru holes at 90° with locking knobs. All Ring Mounts feature ¼-20 mounting hole, set screw for securing post, or optical component within the inner diameter. Swivel Arm #03-684 features a 0.75" diameter post which accepts rack and pinion focusing mount and allows swivel movement. Infinity Mounting Adapter #39-358 features male and female T-thread to replace 24mm tube section of infinity lens.

Technical Information

 
Stock No. A T O.D. I.D.
#54-263 0.375" 0.5" 2.5" 1.5"
#54-264 0.375" 0.5" 1.75" 0.75"
#54-265 0.271" 0.375" 1.25" 0.5"