eo_logo
 
Product added to cart

Rodagon 80mm FL - Video Lens

Lens + Modular Focus Tube + Basler Line Scan Camera

×
Stock #14-702 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$742.00
Qty 1+
C$742.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More

Specifications

General

Note:
Requires Leica Lens Adapter M39 x 1/26" #14-705, Modular Focus Tube #14-707, and a lens mount adapter (C-Mount, F-Mount, T-Mount, SLR, or M72)
Type:
Fixed Focal Length Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
44.50
Maximum Diameter (mm):
50.0

Optical Properties

Field of View @ Min Working Distance (mm):
41.9
Horizontal Field of View, 1/2" Sensor:
4.4°
Maximum Image Circle (mm):
65.00
Focal Length FL (mm):
80.00
Primary Magnification PMAG:
0.15X
Working Distance (mm):
580 - ∞
Aperture (f/#):
f/4 - f/22
Lens Wavelength Range:
VIS

Sensor

Maximum Sensor Format:
65mm (Image Circle)

Threading & Mounting

Filter Thread:
M40.5 x 0.50
Mount:
Adapter Required

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Up to 174mm Image Circle for Line Scan or Area Scan
  • C-Mount, F-Mount, T-Mount Lens
  • Up to 1.3 MegaPixels or 8k Line Scan, 7µm Pixel Size Sensors
  • 35mm to 135mm Focal Length

Originally designed as enlarging lenses, these high-resolution lenses can accommodate 1" format sensors and larger, which makes them a great choice for line scan cameras. This unmatched adaptability, combined with low distortion and constant resolution over the entire viewable field, makes Rodagon lenses optimal for close focus applications for which they consistently yield higher magnifications and better resolution than standard fixed focal length lenses. This makes them ideal for use with high-resolution cameras.

Lenses have M39 x 1/26" base threading. A Leica Lens Adapter (#14-705 for the 35, 50, 60, 80, and 105mm lenses or #54-126 for the 135mm lens) is required and sold separately to allow attachment to the Modular Focus Tube (MFT). The MFT is required for focusing the lens and for connection to standard camera mounts. The MFT does not ship with a camera adapter; camera adapters for C-Mount, F-Mount, T-Mount (M42 x 0.75), SLR-mount (M42 x1.0), and M72 x 0.75 are available and sold separately. For closer working distances, additional extension tubes can be added (see "Working With Spacers" specification table); values should be used for reference only; choose #57-791 for M72 cameras and #56-965 for all others.

Note: See Technical Image section for spacer length.

Rodagon Modular Focus Tube (#14-707) and Camera Adapters

To use with a camera, attach a C-Mount, F-Mount, T-Mount, SLR, or M72 adapter (each sold separately) to the Rodagon Modular Focus Tube. Extended range (25mm full stroke) accommodates a range of working distances without requiring spacers. Precision design allows lens to remain centered and unrotatable during focusing. Locking screw included.

Please contact Applications Engineering for assistance in properly configuring this lens for your application.

Technical Information

Working with Spacers: Using Modular Focus and C-Mount Adapter #14-707 and #14-708
Focal Length 25mm of Spacers 50mm of Spacers 75mm of Spacers
WD FOV* System Mag** WD FOV* System Mag** WD FOV* System Mag**
28mm min
max
35mm min 26mm 4mm 66.0X
max 44mm 7.3mm 36.2X
50mm min 78mm 7.4mm 35.7X 56mm 4.7mm 56.2X
max 155mm 17.3mm 15.3X 77mm 7.4mm 35.7X
60mm min 153mm 12.7mm 20.8X 99mm 7.0mm 37.7X 78mm 4.9mm 53.9X
max 655mm 64.7mm 4.1X 153mm 12.7mm 20.8X 99mm 7.0mm 37.7X
80mm min 580mm 41.9mm 6.3X 226mm 13.9mm 19.0X 156mm 8.3mm 31.8X
max 4.4° N/A 580.5mm 41.9mm 6.3X 226mm 13.9mm 19.0X
105mm min 974mm 54.0mm 4.9X 377mm 18.1mm 14.6X
max 3.4° N/A 974mm 54.0mm 4.9X
135mm min 2128mm 95.4mm 2.8X
max 2.6° N/A

*FOV (Field of View) calculated horizontally for ½" sensor format
**System Magnification specified for ½" sensor format and 13" monitor
† No Image Possible with This Length of Spacers

Accessories

Title CompareStock Number  Price Buy
Leica Lens Adapter M39 x 1/26" #14-705 C$78.40   Request Quote
  • In Stock
    ×
Rodagon Modular Focus Tube #14-707 C$987.00   Request Quote
  • In Stock
    ×
Rodagon C-Mount Adapter #14-708 C$78.40   Request Quote
  • In Stock
    ×
Rodagon F-Mount Adapter #55-911 C$85.40   Request Quote
  • In Stock
    ×
Rodagon SLR (M42 x 1.0) Adapter #56-964 C$85.40   Request Quote
  • In Stock
    ×
Rodagon M72 Adapter #57-790 C$193.20   Request Quote
  • In Stock
    ×

Frequently Purchased Together