eo_logo
 
Product added to cart

Rotary Piezo Positioning Stage

×
Stock #88-551 Clearance In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$593.53
Qty 1+
C$593.53
Volume Pricing
Request Quote
Get Product Downloads
Type of Movement:
Rotary
Guide System:
Ball Bearing
Type of Drive:
Ultrasonic Motor
Type:
Metric
Stage Size (mm):
36.0 x 32.0
Travel (°):
360
Construction:
Aluminum Body, Steel Bearing
Eccentricity (μm):
5
Flatness (μm):
5.0
Load Capacity (kg):
1 (Horizontal)
Note:
Use with Piezo Positioning Stage Controller #88-552
Repeatability (°):
Bi-directional: 0.0044
Uni-directional: 0.013
Resolution (°):
0.0022 Typ. (Open Loop)
Speed (°/s):
6 Max with #88-552
Weight (g):
50
Wobble (mrad):
±100
Wobble (µrad):
100

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Description

Controller (#88-552) required for operation.

Product Family Description

  • High Precision Piezo Stages
  • Stick-Slip Designs
  • Ultra-Fine Control

Piezo Positioning Stages utilize piezo-driven motors to achieve sub-micron resolution travel in applications requiring fine positioning. Piezo Positioning Stages feature stick-slip designs that fully expand the piezo element to drive the stage along its axis of travel without sacrificing precision or overall travel range, in addition to embedded encoders to maintain repeatability. The linear positioning stages are capable of moving up to 2mm per second with a total travel of over 51mm. The rotary stage, which utilizes two pre-loaded steel ball bearings, is capable of rotating at over 6° per second over an unlimited travel range and features high blocking force.

Note: Controller (#88-552) required for operation.