eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Rotatable Angle Bracket

Rotatable Angle Bracket Assembly w/¾" Post & Breadboard Adapter

×
Stock #56-666 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$175.00
Qty 1+
C$175.00
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
English

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Family Description

  • Component Positioning at Arbitrary Angles
  • Compatible with ¾" Posts for English Breadboards
  • Ideal for Mounting Video Cameras and Lenses
  • Both Horizontal and Vertical Rotation

TECHSPEC® Rotatable Angle Bracket and Post Clamps can be used in a variety of configurations. Together as an assembly, the Post Clamp attaches to our ¾" dia. stainless steel posts and the Rotatable Angle Bracket attaches to the Post Clamp, with one screw to pivot the Bracket and one screw to lock it into position (screws included with each part). The Clamp allows for vertical movement and 360° rotation, while the Bracket's base slot allows for 100° of continuous rotation of its mounting surface. TECHSPEC® Rotatable Angle Bracket and Post Clamps can mount to bracket using a variety of slots and ¼-20 tapped holes. For video applications requiring both horizontal and vertical aiming, the bracket assembly can be coupled to our Boom Stands using the ¾" Post Adapter. The Rotatable Angle Bracket alone can be used on breadboards for rotation of the 3" x 4" vertical mounting surface. The Post Clamp can be used alone on ¾" posts for its 3" x 2.8" mounting surface and then connected to breadboards with the Breadboard Adapter for ¾" Posts. These mounting components feature black anodized aluminum construction.