eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

S-Mount, 5.6mm Laser Diode Can Mount

C-Mount to TO-8 Detector Mount, #58-733

C-Mount to TO-8 Detector Mount, #58-733 C-Mount to TO-18/TO-46 Detector Mount, #58-731 C-Mount For Diode Can 9mm, #58-511 C-Mount For Diode Can 5.6mm, #58-512 +3
×
Stock #63-965 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$46.55
Qty 1-4
C$46.55
Qty 5+
C$41.86
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Diode Mount
Function:
Diode Mount
Compatible Diode Case:
5.6mm Can

Physical & Mechanical Properties

Extension Length (mm):
5.8
Total Length (mm):
8.8
Outer Diameter (mm):
16.0
Clear Aperture CA (mm):
4.7
Inner Diameter (mm):
5.6

Threading & Mounting

Thread Type:
S-Mount

Regulatory Compliance

RoHS 2015:
Reach 224:
Certificate of Conformance:

Product Details

  • C and S-Mount Thread for Easy Integration
  • Low Profile Designs for Minimal System Intrusion
  • Accepts Common Laser Diodes or Photodiodes

TECHSPEC® C and S-Mount Diode Mounts are designed for easy integration of diodes into C and S-Mount compatible systems. Diodes can be oriented in either direction within the mounts to maximize access to leads or connections. TECHSPEC C and S-Mount Diode Mounts feature low profile designs to minimize system length and to decrease the distance between the diode and additional system components. Compatible diode cases include TO-18/TO-46, TO-5, TO-8, BNC connectors, and 5.6mm or 9mm diameter cans.

Technical Information

Frequently Purchased Together

Resources

Filter

A Closer Look at Kinematic Movement

A Kinematic mount is classified by all degrees of freedom being fully constrained. Need a mount? Browse through the different variations at Edmund Optics.

View Now

E-Series Kinematic Optical Mirror Mounts

E-Series Kinematic Optical Mounts provide high value and essential features for applications including lab use, prototyping, and system integration

View Now

TECHSPEC® 90° Kinematic Adapter

Edmund Optics presents a demonstration of the TECHSPEC® 90° Kinematic Adapter (#34-248).

View Now

Important Concepts for Selecting Optical Component Mounts

Edmund Optics offers a variety of kinematic, bar-type, translating, ring, and modular mounting components.

View Now

How do truncated optics eliminate the need for kinematic mounts?

Gimbal

Optomechanical Thread Adapters

Thread adapters are used when connecting two components of different thread types. Learn more at Edmund Optics.

View Now

Interchangeable Optical Mount and Side Access Mounting Plate

This is a quick video demonstration of integrating an optical cage system interchangeable optical mount and side access mounting plate using #85-717 and #85-641.

View Now

Large Diameter Gimbal Optical Mounts

Large Diameter Gimbal Optical Mounts available from Edmund Optics are used to integrate large precision optical components, such as mirrors, into OEM and benchtop systems.

View Now

How do I mount a mirror to a mirror mount that doesn't have a clamp or retainer ring?

I’m using an English breadboard but will be switching to Metric soon, is there a way to adapt your TECHSPEC® Kinematic Mounts to both standards of posts and breadboard accessories?

Could you tell me what the inner diameter of a ring mount mean? Does it mean the smallest diameter of the cylindrical components I can mount, or the biggest diameter?

Bolt Circle (BC)

Rapid Optical Prototyping

Quickly Respond to Collapsing Product Lifecycles

View Now

Now that I have chosen my lens, how do I mount it?

Do you have mounts for square or rectangular optics?

What is the difference between pitch, roll, and yaw?

Bezel

Épaisseur de bord

Moment Load

Normal Load Capacity

Roll

Yaw

C-Mount

Do you have a simple prototyping assembly for an imaging system?