eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

S-Mount, TO-5 Detector Mount

C-Mount to TO-8 Detector Mount, #58-733

C-Mount to TO-8 Detector Mount, #58-733 C-Mount to TO-18/TO-46 Detector Mount, #58-731 C-Mount For Diode Can 9mm, #58-511 C-Mount For Diode Can 5.6mm, #58-512 +3
×
Stock #63-968 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$44.80
Qty 1-4
C$44.80
Qty 5+
C$40.18
Volume Pricing
Request Quote
Get Product Downloads
Type:
Diode Mount
Extension Length (mm):
8.45
Total Length (mm):
11.45
Outer Diameter (mm):
16.0
Thread Type:
S-Mount
Clear Aperture CA (mm):
8.44
Inner Diameter (mm):
11.4
Function:
Diode Mount
Compatible Diode Case:
TO-5

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Family Description

  • C and S-Mount Thread for Easy Integration
  • Low Profile Designs for Minimal System Intrusion
  • Accepts Common Laser Diodes or Photodiodes

TECHSPEC® C and S-Mount Diode Mounts are designed for easy integration of diodes into C and S-Mount compatible systems. Diodes can be oriented in either direction within the mounts to maximize access to leads or connections. TECHSPEC C and S-Mount Diode Mounts feature low profile designs to minimize system length and to decrease the distance between the diode and additional system components. Compatible diode cases include TO-18/TO-46, TO-5, TO-8, BNC connectors, and 5.6mm or 9mm diameter cans.