eo_logo
 
Product added to cart

Sapphire 532-500 LPX CDRH Laser Head

×
Stock #70-120 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$19,810.00
Qty 1+
C$19,810.00
Volume Pricing
Request Quote
Get Product Downloads
Operating Temperature (°C):
10 to 40
Output Power (mW):
500
Pointing Stability after Warm Up (mrad/°C):
<5
Power Stability (%):
<2
Spatial Mode:
TEM00
Wavelength (nm):
532.00
Mode Quality, M2:
<1.1
Power Supply:
Power Supply Required and Sold Separately:
USA: #70-123
Europe: #70-123
Japan: #70-123
Korea: #70-123
China: #70-123
Warm-Up Time (minutes):
<5
Beam Diameter Tolerance (mm):
±0.05
Pointing Stability (μrad):
<30
RMS Noise:
≤0.25% (20Hz to 20MHz)
Beam Diameter (mm):
0.70
Manufacturer:
Coherent®
Output Type:
Free Space
Type of Laser:
Solid State
Beam Divergence (mrad):
Full Angle: <1.3
Laser Class - CDRH:
IIIb
Color:
Green
Model Number:
1416018

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Output Powers up to 500mW
  • 300mW and 500mW Output Powers
  • 488, 532, and 561nm Wavelength Options

Coherent® Sapphire™ LPX Laser Systems utilize Coherent®’s unique OPSL (Optically Pumped Semiconductor Laser) technology to provide a series of CW, higher power, compact lasers. Available with 488, 532, and 561nm wavelength options, these lasers provide a high-quality diffraction limited output beam and are assembled with Coherent®'s excellent pointing stability of <30 μrad. Flexible remote-control options for USB, RS-232, and analog connection all provide control options via the relevant ports on the CDRH laser controller. Coherent® Sapphire™ LPX Laser Systems are ideal for applications that require an ultra-narrow linewidth such as Raman spectroscopy, interferometry, holography, metrology, and inspection. These lasers require #70-123 Sapphire LPX CDRH Controller for power and control, sold separately.