eo_logo
 
Product added to cart

Sapphire SF NX 532-200 CDRH Laser Head

×
Stock #70-115 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$17,500.00
Qty 1+
C$17,500.00
Volume Pricing
Request Quote
Get Product Downloads
Operating Temperature (°C):
10 to 40
Output Power (mW):
200
Pointing Stability after Warm Up (mrad/°C):
<5
Power Stability (%):
<2
Spatial Mode:
TEM00
Wavelength (nm):
532.00
Mode Quality, M2:
<1.1
Power Supply:
Power Supply Required and Sold Separately:
USA: #70-116
Europe: #70-116
Japan: #70-116
Korea: #70-116
China: #70-116
Warm-Up Time (minutes):
<5
Beam Diameter Tolerance (mm):
±0.05
Pointing Stability (μrad):
<30
RMS Noise:
≤0.25% (20Hz to 20MHz)
Beam Diameter (mm):
0.70
Manufacturer:
Coherent®
Output Type:
Free Space
Type of Laser:
Solid State
Beam Divergence (mrad):
Full Angle: <1.3
Laser Class - CDRH:
IIIb
Color:
Green
Model Number:
1397908

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Ultra-Narrow <1.5 MHz Linewidth
  • Output Powers up to 200mW
  • 488 and 532nm Wavelength Options

Coherent® Single Frequency Sapphire™ NX Laser Systems utilize Coherent®’s unique Optically Pumped Semiconductor Laser (OPSL) technology to provide a series of CW, single frequency, compact lasers. Available in 488 and 532nm wavelength options, these lasers provide a high-quality diffraction limited output beam and the single frequency design allows for extremely low noise. Flexible remote-control options for USB, RS-232, and analog connection all provide control options via the relevant ports on the CDRH Certified laser controller (sold separately). Coherent® Single Frequency Sapphire™ NX Laser Systems are ideal for applications that require an ultra-narrow linewidth such as Raman spectroscopy, interferometry, holography, metrology, and inspection. These lasers require #70-116 Sapphire SF NX CDRH Certified Controller for power and control, sold separately.