eo_logo
 
Product added to cart

Sapphire SF NX 532-75 CDRH Laser Head

See More by Coherent®

Photo shows #70-113

×
Stock #70-114 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$11,382.00
Qty 1+
C$11,382.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Warm-Up Time (minutes):
<5
Manufacturer:
Coherent®
Type of Laser:
Solid State
Laser Class - CDRH:
IIIb
Model Number:
1397901

Physical & Mechanical Properties

Pointing Stability after Warm Up (mrad/°C):
<5

Optical Properties

Spatial Mode:
TEM00
Wavelength (nm):
532.00
Mode Quality, M2:
<1.1
Beam Diameter Tolerance (mm):
±0.05
Beam Diameter (mm):
0.70
Beam Divergence (mrad):
Full Angle: <1.3
Color:
Green

Electrical

Output Power (mW):
75
Power Stability (%):
<2
Pointing Stability (μrad):
<30
RMS Noise:
≤0.25% (20Hz to 20MHz)

Hardware & Interface Connectivity

Power Supply:
Power Supply Required and Sold Separately:
USA: #70-116
Europe: #70-116
Japan: #70-116
Korea: #70-116
China: #70-116
Output Type:
Free Space

Environmental & Durability Factors

Operating Temperature (°C):
10 to 40

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • Ultra-Narrow <1.5 MHz Linewidth
  • Output Powers up to 200mW
  • 488 and 532nm Wavelength Options

Coherent® Single Frequency Sapphire™ NX Laser Systems utilize Coherent®’s unique Optically Pumped Semiconductor Laser (OPSL) technology to provide a series of CW, single frequency, compact lasers. Available in 488 and 532nm wavelength options, these lasers provide a high-quality diffraction limited output beam and the single frequency design allows for extremely low noise. Flexible remote-control options for USB, RS-232, and analog connection all provide control options via the relevant ports on the CDRH Certified laser controller (sold separately). Coherent® Single Frequency Sapphire™ NX Laser Systems are ideal for applications that require an ultra-narrow linewidth such as Raman spectroscopy, interferometry, holography, metrology, and inspection. These lasers require #70-116 Sapphire SF NX CDRH Certified Controller for power and control, sold separately.

Accessories

Title CompareStock Number  Price Buy
Sapphire SF NX CDRH Controller #70-116 New C$2,940.00   Request Quote
  • In Stock
    ×
2m USB 2.0 Type A to Type B Cable #70-124 New C$22.05   Request Quote
  • In Stock
    ×
Rail Mounting Kit for Sapphire Controller #70-125 New C$86.10   Request Quote
  • In Stock
    ×
Interlock with External Laser Warning Light #70-126 New C$90.30   Request Quote
  • In Stock
    ×
Sapphire Heatsink #70-127 New C$763.00   Request Quote
  • In Stock
    ×