eo_logo
 
Product added to cart

Schneider 28mm F-Mount Lens, Long WD

×
Stock #87-108 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$4,228.00
Qty 1+
C$4,228.00
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Note:
Optimized Working Distance: 446 - 1306mm
Type:
Fixed Focal Length Lens

Physical & Mechanical Properties

Iris Option:
Variable
Length (mm):
87.90
Maximum Diameter (mm):
65.0
Weight (g):
516.00
Maximum Rear Protrusion (mm):
14.00

Optical Properties

Field of View @ Min Working Distance (mm):
720.00
Maximum Image Circle (mm):
43.30
Horizontal Field of View, 35mm Sensor:
64.4°
Focal Length FL (mm):
28.00
Working Distance (mm):
0 - ∞
Aperture (f/#):
f/2.8 - f/22
Distortion (%):
<4.5
Coating:
400 - 1000 BBAR
Lens Wavelength Range:
VIS-NIR Color Corrected

Sensor

Maximum Sensor Format:
35mm (43.3mm Image Circle)

Threading & Mounting

Filter Thread:
M62.0 x 0.75
Mount:
F-Mount

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 233:

Product Details

  • Full Frame, 35mm (Covers 46mm Image Circle), F-Mount Lens
  • Color Corrected for Spectral Range of 400 – 1000nm
  • 28mm to 100mm Focal Length

Ideal for surface inspection and line scan applications, Schneider Large Format F-Mount VIS-NIR Lenses offer low distortion and uniform performance across the entire focal plane. Featuring a lockable focus and iris, these lenses have been optically corrected for the 400 – 1000nm wavelength range. They can cover up to 35mm format sensors (43.3mm sensor diagonal). Schneider Large Format F-Mount VIS-NIR Lenses has been highly toleranced to eliminate tilt in the image plane, providing repeatable and accurate results.