eo_logo
 
Product added to cart

SCHOTT AS87ECO, 50.8 x 254mm, 0.1mm Thick, Ultra-Thin Window

See More by SCHOTT Optical Components
×
Stock #20-206 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$75.60
Qty 1-10
C$75.60
Qty 11+
C$60.55
Volume Pricing
Request Quote
Get Product Downloads
Abbe Number (vd):
59.5
Bevel:
Protective as needed
Clear Aperture (%):
90
Clear Aperture CA (mm):
45.72 x 228.6
Dimensions (mm):
50.80 x 254.00 ±0.127
Thickness (mm):
0.10 ±0.01
Coating:
Uncoated
Coefficient of Thermal Expansion CTE (10-6/°C):
8.7
Density (g/cm3):
2.46
Index of Refraction nd:
1.504
Knoop Hardness (kg/mm2):
500
Poisson's Ratio:
0.216
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Surface Quality:
80-50
Type:
Protective Window
Wavelength Range (nm):
200 - 3200
Young's Modulus (GPa):
73.3
Length (mm):
254.00
Width (mm):
50.80

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • High Level of Flexibility
  • Ultra-Thin Thickness for Low Profile Designs
  • Excellent Transmission from 250nm to >3µm

SCHOTT AS 87 ECO Ultra-Thin Windows feature an extremely thin and flexible design for applications requiring a rugged, low profile. These windows have excellent mechanical properties, including a high bending and impact strength, minimizing the possibility of damage under normal operating conditions. They also provide excellent transmission from the UV to the IR, enabling integration into applications that range from biomedical to IR imaging. SCHOTT AS 87 ECO Ultra-Thin Windows are manufactured through a draw-down process that virtually eliminates surface defects and provides the glass surfaces with an extremely low surface roughness. Common applications include their use as a cover glass for displays, fingerprint sensors, and touch panels, where their high scratch resistance prevents surface damage.