eo_logo
 
Product added to cart

SCHOTT BG18, 12.5mm Dia., 2mm Thick, Colored Glass Bandpass Filter

See More by SCHOTT Optical Components
×
Stock #16-379 In Stock
×
Additional Bandwidths
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$60.20
Qty 1-10
C$60.20
Qty 11+
C$53.20
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Bandpass Filter

Physical & Mechanical Properties

Diameter (mm):
12.50
Thickness (mm):
2.00 ±0.2
Bevel:
Protective as needed

Optical Properties

Center Wavelength CWL (nm):
493.00
Glass/Filter Number:
Coating:
Uncoated
Color:
Blue-Green
Index of Refraction nd:
1.54
Surface Quality:
60-40
Wavelength:
VIS

Material Properties

Density (g/cm3):
2.68
Transformation Temperature (°C):
482

Regulatory Compliance

Certificate of Conformance:

Product Family Description

  • 20 Standard SCHOTT Glass Types
  • Standard Circular and Square Sizes with 1, 2, or 3mm Thickness
  • UV, Visible, and IR Bandpass Regions

SCHOTT Colored Glass Bandpass Filters are available in 16 different standard SCHOTT colored glass types. Featuring high transmission and deep blocking, these filters are available with a variety of wavelength ranges spanning the ultraviolet (UV), visible, and near-infrared (NIR) spectra. The 50 x 50mm size enables easy integration into optical systems with 1, 2, or 3mm thickness options. SCHOTT Colored Glass Bandpass Filters come in custom sizes ranging from 5 to 160mm. These custom sizes are available upon request. For more information, visit our Colored Glass Filter Manufacturing capabilities webpage. 

Filter Simulation Software

Click here to download SCHOTT’s colored glass filter calculation program which can be used to calculate the internal transmittance and external transmission of each SCHOTT glass type. The program can simulate the performance of individual filters with user specified thickness or of stacked filters with varying glass types and thicknesses.

Interactive transmission curves are also available here.

Immediate Custom Quotes Available

If you have a need for any round, square, or rectangular size of a SCHOTT Colored Glass Bandpass Filter in dimensions between 5mm and 50mm, please visit our Colored Filter Glass Tool.  We’ll provide an immediate quote, and can deliver the part to your requested size in approximately 2 weeks.  A full list of standard manufacturing tolerances and restrictions are listed.  For fully customized filters to your requirements, visit our Customized Optical Filter Glass Capabilities page.