eo_logo
 
Product added to cart

SCHOTT BG40, 165 x 165mm, 4.5mm Thick, Matte Colored Glass Filter Plate

See More by SCHOTT Optical Components

SCHOTT BG Glass (glass color will vary by product specification)

×
Stock #16-900 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$481.60
Qty 1-10
C$481.60
Qty 11+
C$422.80
Volume Pricing
Request Quote
Get Product Downloads

Product Details

Type:
Bandpass Filter

Physical & Mechanical Properties

Dimensions (mm):
165.0 x 165.0 +3.0/-0.0
Length (mm):
165.00
Thickness (mm):
4.50 ±0.5
Width (mm):
165.00
Edges:
Break Edges

Optical Properties

Glass/Filter Number:
Coating:
Uncoated
Color:
Blue-Green
Index of Refraction nd:
1.53
Wavelength:
UV-VIS
Reflection Factor Pd:
0.92

Material Properties

Density (g/cm3):
2.74
Transformation Temperature (°C):
313

Regulatory Compliance

Certificate of Conformance:

Product Family Description

SCHOTT Matte Colored Glass Filter Plates are unpolished plates of colored glass that are used as raw material to manufacture SCHOTT Colored Glass Filters. With large standard sizes up to 165 x 165mm, these plates can be cut, ground, and polished to meet application requirements for a wide range of filter sizes. SCHOTT Matte Colored Glass Filter Plates are available in all SCHOTT colored glass types, including shortpass (heat absorbing), longpass, bandpass, and neutral density. To learn more about how our custom optical colored glass filter capabilities can be used for your application, see our capabilities page.