eo_logo
 
Product added to cart

SCHOTT NG11, 0.1 OD, 12.5mm Dia., Absorptive ND Filter

See More by SCHOTT Optical Components
×
Stock #16-717 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$18.20 C$36.40
Qty 1-10
C$18.20 C$36.40
Qty 11+
C$16.10 C$32.20
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
12.50
Optical Density OD (Average):
0.1 ±0.006 @ 546nm
Glass/Filter Number:
Coating:
Uncoated
Index of Refraction nd:
1.50
Surface Quality:
80-50
Transformation Temperature (°C):
481
Thickness (mm):
0.60
Thickness Tolerance (mm):
(nominal)
Transmission (%):
79.43 ±1.03% @ 546nm
Type:
Neutral Density Filter
Dimensional Tolerance (mm):
±0.38
Wavelength Range (nm):
400 - 700

Regulatory Compliance

RoHS:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Tightly Controlled Transmission Specifications
  • NG4, NG9, or NG11 Glass Types
  • Specified Optical Densities from 0.15 to 5.0
  • Provide Even Light Attenuation in the Visible Spectrum
  • SCHOTT NG Gray Glass Also Available

SCHOTT NG Absorptive Neutral Density (ND) Filters consist of NG4, NG9, or NG11 SCHOTT glass types and provide even light attenuation through absorption in the visible spectrum. These filters are manufactured to achieve a specified optical density, ranging from 0.15 to 5.0, to simplify integration into optical systems. SCHOTT NG Absorptive Neutral Density (ND) Filters are available in a standard 50 x 50mm size and multiple filters can be stacked to achieve custom optical densities. Custom sizes from 5 to 160mm as well as custom optical densities or transmission values for specific wavelengths are available on request; for more information, visit our Colored Glass Filter Manufacturing capabilities webpage. SCHOTT NG Gray Glass Filters are also available.

Each filter lot is measured and thickness is adjusted to meet the specified transmission value at 546nm. Each filter is then polished with a ±0.05mm thickness tolerance to guarantee consistent performance. Variations in filter lot performance can result in variations in nominal thickness; however, the transmission variations between lots will be minimal.

Filter Simulation Software

Click here to download SCHOTT’s colored glass filter calculation program which can be used to calculate the internal transmittance and external transmission of each SCHOTT glass type. The program can simulate the performance of individual filters with user specified thickness or of stacked filters with varying glass types and thicknesses.