Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
We do not use cookies of this type.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
SCHOTT NG Absorptive Neutral Density (ND) Filters consist of NG4, NG9, or NG11 SCHOTT glass types and provide even light attenuation through absorption in the visible spectrum. These filters are manufactured to achieve a specified optical density, ranging from 0.15 to 5.0, to simplify integration into optical systems. SCHOTT NG Absorptive Neutral Density (ND) Filters are available in a standard 50 x 50mm size and multiple filters can be stacked to achieve custom optical densities. Custom sizes from 5 to 160mm as well as custom optical densities or transmission values for specific wavelengths are available on request; for more information, visit our Colored Glass Filter Manufacturing capabilities webpage. SCHOTT NG Gray Glass Filters are also available.
Each filter lot is measured and thickness is adjusted to meet the specified transmission value at 546nm. Variations in filter lot performance can result in variations in nominal thickness; however, the transmission variations between lots will be minimal.
Click here to download SCHOTT’s colored glass filter calculation program which can be used to calculate the internal transmittance and external transmission of each SCHOTT glass type. The program can simulate the performance of individual filters with user specified thickness or of stacked filters with varying glass types and thicknesses.
| Edge length and diameter | +/-0.2 mm |
| Thickness | For ≤ 1mm: ± 0.1mm For > 1 – 3mm: ± 0.2mm |
| Surface Quality | 60 – 40 |
| Surface Accuracy | ≤8 Waves |
| Parallelism | ≤3 arcmin |
| Clear Aperture | ≥90% |
| Edges & Bevels | Round parts ≥ ∅5mm: polished edges & protective bevel Square & rectangular parts < 50 x 50mm: polished edges, no bevel |
| Edge Chips | For ≤ ∅80mm: < 0.3mm (5/E0.3), for ≥ ∅81mm < 0.6mm (5/E0.6) |
| Polishing quality | P2 |
| Defects | 5/3 x 0.63 |
| All edges machined | |
| Round filters with chamfer max. 0.5mm, square and rectangular < 50x50mm without chamfer | |
| Edge chips permitted up to 5/E0.3 | |
| General Information SCHOTT Optical Filter Glass: | |||||
| BG | Blue, blue-green, and multiband glasses | ||||
| GG | Nearly colorless to yellow glasses, IR transmitting | ||||
| KG | Virtually colorless glasses with high transmission in the visible and absorption in the IR | ||||
| NG | Neutral density glasses with uniform attenuation in the visible range | ||||
| OG | Orange glasses, IR transmitting | ||||
| RG | Red and black glasses, blocking visible, IR transmitting | ||||
| UG | Black and blue glasses, UV transmitting | ||||
| VG | Green glasses | ||||
| WG | Colorless glasses with different cut-offs in the UV, transmitting in the visible and IR ranges | ||||
| Note: The spectral curves above show the internal transmittance of the individual optical filter glasses | |||||
| Title | Type | Compare | Stock Number | Price | Buy | |
|---|---|---|---|---|---|---|
|
5.0 - 25.0mm Optic Height, Metric Bar-Type Optic Holder | Fixed | #55-529 |
C$139.65
Request Quote |
|
|
|
7.0 - 40.0 Optic Height, English Bar-Type Optic Holder | Fixed | #03-676 |
C$145.53
Request Quote |
|
|
|
10.0 - 60.0mm Optic Height, Metric Bar-Type Optic Holder | Fixed | #55-530 |
C$148.47
Request Quote |
|
|
|
8.0 - 118.0 Optic Height, English Bar-Type Optic Holder | Fixed | #03-666 |
C$156.80
Request Quote |
|
|
|
7.0 - 67.0 Optic Height, English Bar-Type Optic Holder | Fixed | #03-669 |
C$158.76
Request Quote |
|
|
|
4.0 - 36.0mm Optic Dia., Self-Centering Jaw Clamp | Fixed | #16-077 |
C$216.09
Request Quote |
|
|
|
2"/50.8mm Diameter, Bar Type Lens / Filter Holder, Quick Start Optical Mounts | Fixed | #17-530 |
C$220.87
Request Quote |
|
|
|
12.5/12.7mm Optic Dia., X-Y Translating Optic Mount | Adjustable - Linear (XY) | #62-955 |
C$358.68
Request Quote |
|
|
|
5.0 - 100.0mm Optic Dia., Self-Centering Jaw Clamp | Fixed | #16-078 |
C$563.01
Request Quote |
|
|
|
12.5/12.7mm Optic Dia., Precision Gimbal Mount | Adjustable - Gimbal | #84-640 |
C$577.71
Request Quote |
|
|
|
12.5/12.7mm Optic Dia., X-Y-Z Translating Optic Mount | Adjustable - Linear (XYZ) | #62-958 |
C$589.47
Request Quote |
|
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act