eo_logo
 
Product added to cart

SCHOTT NG4 633nm 50mm Sq., 1.0 OD ND Filter

×
Stock #21-373 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$231.00
Qty 1-9
C$231.00
Qty 10+
C$207.20
Volume Pricing
Request Quote
Get Product Downloads
Dimensions (mm):
50.0 x 50.0 ±0.2
Optical Density OD (Average):
1.0 ±0.030 at Calibrated Wavelength
Clear Aperture CA (mm):
48.5 x 48.5
Design Wavelength DWL (nm):
633
Glass/Filter Number:
Coating:
Uncoated
Surface Quality:
60-40
Transformation Temperature (°C):
470
Thickness (mm):
1.87 (nominal)
Transmission (%):
10 ±1.38 at Calibrated Wavelength
Type:
Neutral Density Filter
Parallelism (arcmin):
≤3
Edges:
Fine Grind
Bevel:
0.5 x 45°
Shape of Back Surface:
Plano

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Calibrated for Specific Wavelengths
  • Optical Densities Ranging from 0.3 to 3.0
  • NG3, NG4, NG5, NG9, or NG11 Glass Types

SCHOTT Calibrated Neutral Density (ND) Filters are tested and calibrated to a precision optical density tolerance at either 405nm, or 633nm, or 785nm. Manufactured from NG3, NG4, NG5, NG9, or NG11 SCHOTT Glass, the filters are ideal for providing precise attenuation at common laser wavelengths. Available in optical densities ranging from 0.3 to 3.0, these filters can be integrated into a variety of optical systems and experiments. SCHOTT Calibrated Neutral Density (ND) Filters are available in a standard 50 x 50mm size and multiple filters can be stacked to achieve custom optical densities. The measured OD value for each filter at the specified wavelength is referenced on the box.

Note: Please contact us if your application requires a custom size SCHOTT Calibrated Neutral Density (ND) Filter.