eo_logo
 
Product added to cart

SCHOTT NG9, 3.3 OD, 25mm Dia., Absorptive ND Filter

See More by SCHOTT Optical Components
×
Stock #16-671 5 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$67.14
Volume Pricing
Qty 1-10 C$67.14 each
Qty 11-49 C$57.99 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Neutral Density Filter

Physical & Mechanical Properties

Diameter (mm):
25.00
Thickness (mm):
2.40 (nominal)
Dimensional Tolerance (mm):
±0.38

Optical Properties

Optical Density OD (Average):
3.3 ±0.07 @ 546nm
Glass/Filter Number:
Coating:
Uncoated
Index of Refraction (nd):
1.51
Surface Quality:
80-50
Transmission (%):
0.050 ±0.0085% @ 546nm
Wavelength Range (nm):
400 - 700

Material Properties

Transformation Temperature (°C):
470

Regulatory Compliance

Certificate of Conformance:
Reach 240:

Product Details

  • Tightly Controlled Transmission Specifications
  • NG4, NG9, or NG11 Glass Types
  • Specified Optical Densities from 0.15 to 5.0
  • Provide Even Light Attenuation in the Visible Spectrum
  • SCHOTT NG Gray Glass Also Available

SCHOTT NG Absorptive Neutral Density (ND) Filters consist of NG4, NG9, or NG11 SCHOTT glass types and provide even light attenuation through absorption in the visible spectrum. These filters are manufactured to achieve a specified optical density, ranging from 0.15 to 5.0, to simplify integration into optical systems. SCHOTT NG Absorptive Neutral Density (ND) Filters are available in a standard 50 x 50mm size and multiple filters can be stacked to achieve custom optical densities. Custom sizes from 5 to 160mm as well as custom optical densities or transmission values for specific wavelengths are available on request; for more information, visit our Colored Glass Filter Manufacturing capabilities webpage. SCHOTT NG Gray Glass Filters are also available.

Each filter lot is measured and thickness is adjusted to meet the specified transmission value at 546nm. Variations in filter lot performance can result in variations in nominal thickness; however, the transmission variations between lots will be minimal.

Filter Simulation Software

Click here to download SCHOTT’s colored glass filter calculation program which can be used to calculate the internal transmittance and external transmission of each SCHOTT glass type. The program can simulate the performance of individual filters with user specified thickness or of stacked filters with varying glass types and thicknesses.

Technical Information

Quote Your Size

Compatible Mounts