eo_logo
 
Product added to cart

SCHOTT OG515, 50mm Sq., 2mm Thick, Colored Glass Longpass Filter

See More by SCHOTT Optical Components
×
Stock #14-494 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$113.40
Qty 1-10
C$113.40
Qty 11+
C$110.60
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Longpass Filter

Physical & Mechanical Properties

Dimensions (mm):
50.0 x 50.0
Length (mm):
50.00
Thickness (mm):
2.00 ±0.2
Width (mm):
50.00
Dimensional Tolerance (mm):
±0.2
Bevel:
Protective as needed

Optical Properties

Cut-On Wavelength (nm):
515.00 ±6
Glass/Filter Number:
Coating:
Uncoated
Color:
Yellow
Passband Limit 1 λp1 (nm):
580
Index of Refraction (nd):
1.51
Spectral Transmittance tip (%):
93
Stopband Limit λs(nm):
440
Surface Quality:
60-40
Wavelength:
VIS
Reflection Factor Pd:
0.92

Material Properties

Density (g/cm3):
2.56
Transformation Temperature (°C):
509

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

  • 27 Standard SCHOTT Color Glass Types
  • Cut-On Wavelengths in the UV, Visible, or NIR
  • Standard Circular and Square Sizes with 1, 2, or 3mm Thickness

SCHOTT Colored Glass Longpass Filters are available in 27 standard SCHOTT colored glass types, providing cut-on wavelengths in the ultra-violet (UV), visible, or near-infrared (NIR) spectra. The color glass substrates feature high spectral transmittance within their wavelength ranges. SCHOTT Colored Glass Longpass Filters are designed with standard circular and square sizes for easy integration into optical systems and have a 1, 2, or 3mm thickness. Custom sizes from 5 to 160mm are available upon request.

Note: Due to supply chain issues, our kits may be delivered with an alternative packaging solution in place of a wooden box. For any questions, please contact [email protected].

Filter Simulation Software

Click here to download SCHOTT’s colored glass filter calculation program which can be used to calculate the internal transmittance and external transmission of each SCHOTT glass type. The program can simulate the performance of individual filters with user specified thickness or of stacked filters with varying glass types and thicknesses.

Interactive transmission curves are also available here.

Immediate Custom Quotes Available

If you have a need for any round, square, or rectangular size of a SCHOTT Colored Glass Longpass Filter in dimensions between 5mm and 50mm, please visit our Colored Filter Glass Tool.  We’ll provide an immediate quote, and we can deliver the part to your requested size in approximately 2 weeks.  A full list of standard manufacturing tolerances and restrictions are listed.  To find fully customized filters that meet your requirements, visit our Customized Optical Filter Glass Capabilities page.

Technical Information

Accessories

Title CompareStock Number  Price Buy
50mm Sq. VIS SCHOTT Colored Glass Longpass Filter Kit (8 Filters) #17-015 C$714.00   Request Quote
  • Contact Us
    ×
50mm Sq. VIS-NIR SCHOTT Colored Glass Longpass Filter Kit (8 Filters) #17-016 C$714.00   Request Quote
  • Contact Us
    ×
50/50.8mm Sq. Hoya/SCHOTT Complete Colored Glass Longpass Filter Kit (37 Filters) #17-017 C$2,744.00   Request Quote
  • In Stock
    ×

Quote Your Size

Please enter your required specifications here:
Filter Number
This size filter is outside of our standard range. Please contact us to discuss manufacturing feasibility and get a custom quote.
This size filter is outside of our standard range. Please contact us to discuss manufacturing feasibility and get a custom quote.
This size filter is outside of our standard range. Please contact us to discuss manufacturing feasibility and get a custom quote.
Typical 3-4 week delivery. Delivery date to be confirmed at time of order.
Standard Manufacturing Tolerances:
Edge length and diameter +/-0.2 mm
Thickness For ≤ 1mm: ± 0.1mm
For > 1 – 3mm: ± 0.2mm
Surface Quality 60 – 40
Surface Accuracy ≤8 Waves
Parallelism ≤3 arcmin
Clear Aperture ≥90%
Edges & Bevels Round parts ≥ ∅5mm: polished edges & protective bevel
Square & rectangular parts < 50 x 50mm: polished edges, no bevel
Edge Chips For ≤ ∅80mm: < 0.3mm (5/E0.3),
for ≥ ∅81mm < 0.6mm (5/E0.6)

Surface quality according to DIN ISO 10110:
Polishing quality P2
Defects 5/3 x 0.63
All edges machined
Round filters with chamfer max. 0.5mm, square and rectangular < 50x50mm without chamfer
Edge chips permitted up to 5/E0.3
General Information SCHOTT Optical Filter Glass:
BG Blue, blue-green, and multiband glasses
GG Nearly colorless to yellow glasses, IR transmitting
KG Virtually colorless glasses with high transmission in the visible and absorption in the IR
NG Neutral density glasses with uniform attenuation in the visible range
OG Orange glasses, IR transmitting
RG Red and black glasses, blocking visible, IR transmitting
UG Black and blue glasses, UV transmitting
VG Green glasses
WG Colorless glasses with different cut-offs in the UV, transmitting in the visible and IR ranges
Note: The spectral curves above show the internal transmittance of the individual optical filter glasses
 

Frequently Purchased Together

Compatible Mounts

Title  Type Compare Stock Number   Price  Buy
Spring Mount Filter Holder, Metric Fixed #55-531 C$114.10
Request Quote
  • In Stock
    ×
40mm Sq., Fixed Filter Holder Fixed #54-997 C$122.50
Request Quote
  • In Stock
    ×
Filter Kinematic Mount, 2-Screw Adjustable - Tip-Tilt #58-874 C$165.20
Request Quote
  • In Stock
    ×
60mm sq - Rectangular Bar Clamp Fixed #54-995 C$165.20
Request Quote
  • In Stock
    ×
Filter Kinematic Mount, 3-Screw Adjustable - Tip-Tilt #58-875 C$179.20
Request Quote
  • In Stock
    ×
50/50.8mm Sq. Kinematic Mount, 2 Screws Adjustable - Tip-Tilt #58-858 C$184.80
Request Quote
  • In Stock
    ×
50/50.8mm Sq. Kinematic Mount, 3 Screws Adjustable - Tip-Tilt #58-861 C$203.00
Request Quote
  • In Stock
    ×