eo_logo
 
Product added to cart

SCHOTT RG905 12.5mm Dia. 3mm Thick, Colored Glass Bandpass Filter

See More by SCHOTT Optical Components
×
Stock #22-145 In Stock
×
Additional Bandwidths
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$26.25 C$105.00
Qty 1-10
C$26.25 C$105.00
Qty 11+
C$23.63 C$94.50
Volume Pricing
Request Quote
Get Product Downloads
Diameter (mm):
12.50
Center Wavelength CWL (nm):
880.00
Density (g/cm3):
2.55
Glass/Filter Number:
Coating:
Uncoated
Color:
Black
Index of Refraction nd:
1.51
Surface Quality:
60-40
Transformation Temperature (°C):
478
Thickness (mm):
3.00 ±0.2
Type:
Bandpass Filter
Wavelength:
IR
Note:
Intense UV radiation can cause a change in transmission
Bevel:
Protective as needed

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • 20 Standard SCHOTT Glass Types
  • Standard Circular and Square Sizes with 1, 2, or 3mm Thickness
  • UV, Visible, and IR Bandpass Regions

SCHOTT Colored Glass Bandpass Filters are available in 16 different standard SCHOTT colored glass types. Featuring high transmission and deep blocking, these filters are available with a variety of wavelength ranges spanning the ultraviolet (UV), visible, and near-infrared (NIR) spectra. The 50 x 50mm size enables easy integration into optical systems with 1, 2, or 3mm thickness options. SCHOTT Colored Glass Bandpass Filters come in custom sizes ranging from 5 to 160mm. These custom sizes are available upon request. For more information, visit our Colored Glass Filter Manufacturing capabilities webpage. 

Filter Simulation Software

Click here to download SCHOTT’s colored glass filter calculation program which can be used to calculate the internal transmittance and external transmission of each SCHOTT glass type. The program can simulate the performance of individual filters with user specified thickness or of stacked filters with varying glass types and thicknesses.

Interactive transmission curves are also available here.

Immediate Custom Quotes Available

If you have a need for any round, square, or rectangular size of a SCHOTT Colored Glass Bandpass Filter in dimensions between 5mm and 50mm, please visit our Colored Filter Glass Tool.  We’ll provide an immediate quote, and can deliver the part to your requested size in approximately 2 weeks.  A full list of standard manufacturing tolerances and restrictions are listed.  For fully customized filters to your requirements, visit our Customized Optical Filter Glass Capabilities page.