eo_logo
 
Product added to cart

SCHOTT RG905 25.4mm Dia. 2mm Thick, Colored Glass Bandpass Filter

See More by SCHOTT Optical Components
×
Stock #22-147 In Stock
×
Additional Bandwidths
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$168.00
Qty 1-10
C$168.00
Qty 11+
C$151.20
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Bandpass Filter
Note:
Intense UV radiation can cause a change in transmission

Physical & Mechanical Properties

Diameter (mm):
25.40
Thickness (mm):
2.00 ±0.2
Bevel:
Protective as needed

Optical Properties

Center Wavelength CWL (nm):
880.00
Glass/Filter Number:
Coating:
Uncoated
Color:
Black
Index of Refraction (nd):
1.51
Surface Quality:
60-40
Wavelength:
IR

Material Properties

Density (g/cm3):
2.55
Transformation Temperature (°C):
478

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Details

  • 20 Standard SCHOTT Glass Types
  • Standard Circular and Square Sizes with 1, 2, or 3mm Thickness
  • UV, Visible, and IR Bandpass Regions

SCHOTT Colored Glass Bandpass Filters are available in 16 different standard SCHOTT colored glass types. Featuring high transmission and deep blocking, these filters are available with a variety of wavelength ranges spanning the ultraviolet (UV), visible, and near-infrared (NIR) spectra. The 50 x 50mm size enables easy integration into optical systems with 1, 2, or 3mm thickness options. SCHOTT Colored Glass Bandpass Filters come in custom sizes ranging from 5 to 160mm. These custom sizes are available upon request. For more information, visit our Colored Glass Filter Manufacturing capabilities webpage. 

Filter Simulation Software

Click here to download SCHOTT’s colored glass filter calculation program which can be used to calculate the internal transmittance and external transmission of each SCHOTT glass type. The program can simulate the performance of individual filters with user specified thickness or of stacked filters with varying glass types and thicknesses.

Interactive transmission curves are also available here.

Immediate Custom Quotes Available

If you have a need for any round, square, or rectangular size of a SCHOTT Colored Glass Bandpass Filter in dimensions between 5mm and 50mm, please visit our Colored Filter Glass Tool.  We’ll provide an immediate quote, and can deliver the part to your requested size in approximately 2 weeks.  A full list of standard manufacturing tolerances and restrictions are listed.  For fully customized filters to your requirements, visit our Customized Optical Filter Glass Capabilities page.

Technical Information

Accessories

Title CompareStock Number  Price Buy
50/50.8mm Sq. Hoya/SCHOTT Colored Glass Bandpass Filter Kit (8 Filters) #17-018 C$882.00   Request Quote
  • Contact Us
    ×

Quote Your Size

Please enter your required specifications here:
Filter Number
This size filter is outside of our standard range. Please contact us to discuss manufacturing feasibility and get a custom quote.
This size filter is outside of our standard range. Please contact us to discuss manufacturing feasibility and get a custom quote.
This size filter is outside of our standard range. Please contact us to discuss manufacturing feasibility and get a custom quote.
Typical 3-4 week delivery. Delivery date to be confirmed at time of order.
Standard Manufacturing Tolerances:
Edge length and diameter +/-0.2 mm
Thickness For ≤ 1mm: ± 0.1mm
For > 1 – 3mm: ± 0.2mm
Surface Quality 60 – 40
Surface Accuracy ≤8 Waves
Parallelism ≤3 arcmin
Clear Aperture ≥90%
Edges & Bevels Round parts ≥ ∅5mm: polished edges & protective bevel
Square & rectangular parts < 50 x 50mm: polished edges, no bevel
Edge Chips For ≤ ∅80mm: < 0.3mm (5/E0.3),
for ≥ ∅81mm < 0.6mm (5/E0.6)

Surface quality according to DIN ISO 10110:
Polishing quality P2
Defects 5/3 x 0.63
All edges machined
Round filters with chamfer max. 0.5mm, square and rectangular < 50x50mm without chamfer
Edge chips permitted up to 5/E0.3
General Information SCHOTT Optical Filter Glass:
BG Blue, blue-green, and multiband glasses
GG Nearly colorless to yellow glasses, IR transmitting
KG Virtually colorless glasses with high transmission in the visible and absorption in the IR
NG Neutral density glasses with uniform attenuation in the visible range
OG Orange glasses, IR transmitting
RG Red and black glasses, blocking visible, IR transmitting
UG Black and blue glasses, UV transmitting
VG Green glasses
WG Colorless glasses with different cut-offs in the UV, transmitting in the visible and IR ranges
Note: The spectral curves above show the internal transmittance of the individual optical filter glasses