eo_logo
 
Product added to cart

SCHOTT UG11, 165 x 165mm, 4.5mm Thick, Matte Colored Glass Filter Plate

See More by SCHOTT Optical Components

SCHOTT UG Glass (glass color will vary by product specification)

×
Stock #16-944 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,316.00
Qty 1-10
C$1,316.00
Qty 11+
C$1,160.60
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Bandpass Filter

Physical & Mechanical Properties

Dimensions (mm):
165.0 x 165.0 +3.0/-0.0
Length (mm):
165.00
Thickness (mm):
4.50 ±0.5
Width (mm):
165.00
Edges:
Break Edges

Optical Properties

Glass/Filter Number:
Coating:
Uncoated
Color:
Black
Index of Refraction (nd):
1.56
Wavelength:
UV
Reflection Factor Pd:
0.91

Material Properties

Density (g/cm3):
2.92
Transformation Temperature (°C):
545

Regulatory Compliance

Certificate of Conformance:

Product Details

SCHOTT Matte Colored Glass Filter Plates are unpolished plates of colored glass that are used as raw material to manufacture SCHOTT Colored Glass Filters. With large standard sizes up to 165 x 165mm, these plates can be cut, ground, and polished to meet application requirements for a wide range of filter sizes. SCHOTT Matte Colored Glass Filter Plates are available in all SCHOTT colored glass types, including shortpass (heat absorbing), longpass, bandpass, and neutral density. To learn more about how our custom optical colored glass filter capabilities can be used for your application, see our capabilities page.

Related Products

Quote Your Size

Please enter your required specifications here:
Filter Number
This size filter is outside of our standard range. Please contact us to discuss manufacturing feasibility and get a custom quote.
This size filter is outside of our standard range. Please contact us to discuss manufacturing feasibility and get a custom quote.
This size filter is outside of our standard range. Please contact us to discuss manufacturing feasibility and get a custom quote.
Typical 3-4 week delivery. Delivery date to be confirmed at time of order.
Standard Manufacturing Tolerances:
Edge length and diameter +/-0.2 mm
Thickness For ≤ 1mm: ± 0.1mm
For > 1 – 3mm: ± 0.2mm
Surface Quality 60 – 40
Surface Accuracy ≤8 Waves
Parallelism ≤3 arcmin
Clear Aperture ≥90%
Edges & Bevels Round parts ≥ ∅5mm: polished edges & protective bevel
Square & rectangular parts < 50 x 50mm: polished edges, no bevel
Edge Chips For ≤ ∅80mm: < 0.3mm (5/E0.3),
for ≥ ∅81mm < 0.6mm (5/E0.6)

Surface quality according to DIN ISO 10110:
Polishing quality P2
Defects 5/3 x 0.63
All edges machined
Round filters with chamfer max. 0.5mm, square and rectangular < 50x50mm without chamfer
Edge chips permitted up to 5/E0.3
General Information SCHOTT Optical Filter Glass:
BG Blue, blue-green, and multiband glasses
GG Nearly colorless to yellow glasses, IR transmitting
KG Virtually colorless glasses with high transmission in the visible and absorption in the IR
NG Neutral density glasses with uniform attenuation in the visible range
OG Orange glasses, IR transmitting
RG Red and black glasses, blocking visible, IR transmitting
UG Black and blue glasses, UV transmitting
VG Green glasses
WG Colorless glasses with different cut-offs in the UV, transmitting in the visible and IR ranges
Note: The spectral curves above show the internal transmittance of the individual optical filter glasses
 

Frequently Purchased Together