eo_logo
 
Product added to cart

SCHOTT VisiLED UV Ringlight

See More by SCHOTT Optical Components

Ring light, controller & power supply required and sold separately.

Ring light, controller & power supply required and sold separately. SCHOTT VisiLED UV Ringlights, #16-789 MC 1100, Multifunction Controller, #16-790
×
Stock #16-789 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,142.00
Qty 1+
C$2,142.00
Volume Pricing
Request Quote
Note: This item requires accessories for use | Learn More
Get Product Downloads
Color:
UV
Height (mm):
25
Inner Diameter (mm):
66
Input Voltage (V):
21-24 DC
Model Number:
400.200
Outer Diameter (mm):
114
Mounting Threads:
M4 x 40
Working Distance (mm):
50 - 135
LED Lifetime (hours):
White: >50,000
UV: >1,000
Power Supply:
Power Supply Required and Sold Separately:
USA: #16-791
Europe: #16-791
Japan: #16-791
Korea: #16-791
China: #16-791
Number of LEDs:
40 White, 40 UV
Type of Illumination:
LED Illuminator
Wavelength Range (nm):
340 - 420 (UV)
Manufacturer:
SCHOTT
Geometry:
Ring Light
Illumination Mode:
Variable
Irradiance:
UV: 160 W/m2
White: 100 klx at 75mm
Center Wavelength CWL (nm):
375.00 (UV)

Regulatory Compliance

RoHS:
Certificate of Conformance:

Product Family Description

  • Switch Between Bright-Field and UV Illumination
  • Maximum UV Illuminance up to 160 W/m2
  • Actively Controlled LED Temperature
  • Five Segment Modes (Full, Semi, Quarter-Circle, Dual-Segment, Four-Segment)

SCHOTT VisiLED UV Ringlights for stereo microscopes offer bright-field illumination for both visible and UV
applications. The homogenous white light displays samples in natural color while UV excitation reveals previously invisible parts of the sample through fluorescence. The SCHOTT MC 1100 Controller makes it easy to switch between the two illumination modes and controls light intensity and illumination direction. VisiLED ringlights offer extremely homogeneous and shadow-free illumination in a robust metal housing, with a well-designed heat sink enabling maximum brightness and a long lifetime. In combination with accessories such as diffusers, polarizer sets and adaptor rings, multiple illumination modes are possible. SCHOTT VisiLED UV Ringlights are used in variety of applications including forensic and life sciences, industrial coatings, and structural crack detection.

Note: Power supply, power cord and controller are required and sold separately. Compatible only with SCHOTT MC 1100 Controller. A UV protection filter is included.

SCHOTT VisiLED UV Ringlights feature 5 different segment modes to achieve optimal illumination for your application.
SCHOTT VisiLED UV Ringlights feature 5 different segment modes to achieve optimal illumination for your application.