eo_logo
 
Product added to cart

5.0 - 100.0mm Optic Dia., Self-Centering Jaw Clamp

Self-Centering Jaw Clamps

×
Stock #16-078 6 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$563.01
Volume Pricing
Qty 1-4 C$563.01 each
Qty 5+ C$496.71 each
Need More? Request Quote
Product Downloads

Specifications

General

Type:
Fixed
Type of Optics:
Circular

Physical & Mechanical Properties

Height (mm):
166
Outer Diameter (mm):
138
Weight (lbs):
0.68
Construction:
Black Anodized Aluminum

Threading & Mounting

Size of Compatible Optics (mm):
5.0 - 100.0
Compatible Post:
M6 x 1.0, ¼-20

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 247:

Product Details

  • Two Mount Sizes Available, for 4mm-36mm and 5mm-100mm Dia. Optics
  • Optical Centerline Remains Constant Regardless of Optical Diameter
  • Mounts Feature Both Metric and English Tapped Mounting Holes

Self-Centering Jaw Clamps are ideal for easily interchanging optics of different diameters in a system while maintaining a constant optical centerline of the system. Mounts are available for either mounting 4mm to 36mm diameter optics (#16-077) or 5mm to 100mm diameter optics (#16-078). The small jaw clamp features both M4 x 0.7 and 8-32 tapped mounting holes, while the large jaw clamp features both M6 x 1.0 and ¼”-20 tapped mounting holes. The stainless-steel tipped jaws feature a v-groove to help vertical alignment of thinner optics. Self-Centering Jaw Clamps are directly mountable to TECHSPEC® Stainless Steel Mounting Posts and Pedestal Posts.

Technical Information

 
Outer Diameter (mm) Min. Optic Diameter (mm) Max. Optic Diameter (mm) A (mm) B C Stock No. 
58 4 36 74 #8-32 M4 x 0.7 #16-077
138 5 100 166 ¼-20 M6 x 1.0 #16-078