eo_logo
 
Product added to cart

Set of 3, 1" Stackable, Magnetic ND Filters for WinCamD-LCM with Caps and Alignment Targets

×
Stock #71-561 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$1,540.00
Volume Pricing
Qty 1+ C$1,540.00 each
Need More? Request Quote
Product Downloads

Specifications

General

Note:
Filters are mounted at 2° to axis.
Contents of Kit:
Includes MagND-1, MagND-2, MagND-3

Regulatory Compliance

Certificate of Conformance:

Product Details

  • ISO11146 Compliant
  • 355 - 1150nm or 2000 - 16000nm Wavelength Options
  • 50mm and 200mm Travel Options

DataRay M² Measurement Systems combine a beam profiling camera mounted on an automated translation stage to make an all-in-one M² measurement system. M², or Beam Quality Factor, characterizes the degree of imperfection in a real-world laser beam relative to a perfect TEM00 beam, and is a common acceptance criterion for laser or laser system manufacturing. These systems operate by moving the mounted beam profiler through the beam waist to perform ISO 11146 compliant measurements and are available with 50 or 200mm travel lengths, and two wavelength range options of 355 - 1150nm or 2000 - 16000nm. DataRay M² Measurement Systems are designed with an easy-to-setup USB3 system, intuitive software interface, and have a variety of accessories available separately. These measurements systems are ideal for measuring a wide range of M² on pulsed and CW lasers.