eo_logo
 
Product added to cart

Silicon Based Touchscreen Portable Laser Power Meter

Silicon Based Touchscreen Portable Laser Power Meter, #34-514

×
Stock #34-514 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$2,324.00
Qty 1+
C$2,324.00
Volume Pricing
Request Quote
Get Product Downloads
Operating Lifetime (hours):
17
Length (mm):
212.00
Weight (g):
150.00
Width (mm):
41.00
Depth (mm):
15.0
Power Supply:
USB Rechargeable Battery
Incident Power (mW):
36 (attenuator Off)
300 (attenuator On)
Maximum Incident Power Density (W/cm2):
100.00
Response Time (s):
0.2
Type of Display:
Touch screen color LCD
Accuracy (%):
7.00
Note:
USB Port Available for Data Transfer
Power Range:
0.3 nW - 36 mW @ 980nm (attenuator Off)
3 nW - 300 mW @ 980nm (attenuator On)
Wavelength Range (nm):
320 - 1100
Spectral Range:
320 - 1100nm (attenuator Off)
400 - 1100nm (attenuator On)
Maximum Sensor Size (mm):
10 x 10
Noise Equivalent Power (pW):
10 @ 980nm
Mounting Hole for Screw:
8-32 threaded (x1)

Regulatory Compliance

RoHS:
Not Compliant
Certificate of Conformance:

Product Family Description

  • Small Portable Design with Touchscreen Display
  • Computer and Software Not Required
  • High Damage Threshold
  • USB Rechargeable Battery

Touchscreen Portable Laser Power Meters feature LCD displays with touchscreen controls, the ability to adjust wavelength, brightness and screen orientation, and min/max display. Available in two designs, one as a silicon based sensor and the other an absorber, these portable power meters can transfer data to a computer for data logging via a mini USB port. The silicon sensor model (#34-514) features a folding body design with a click stop at 90 degrees, providing the unique ability of being placed on an optical table unmounted when oriented at 90 degrees. If the beam height is 78mm off the optical table, you can simply set the folded power meter directly onto the table. Both Touchscreen Portable Laser Power Meter models feature 8-32 mounting holes for table top mounting and rechargeable battery.

Note: Mini-USB cable not included.