eo_logo
 
Product added to cart

Sill Optics 355nm 0.9X - 4X Motorized Variable Beam Expander, S6EZM0940-574

See More by Sill Optics
Sill Optics Motorized Variable Beam Expanders

Sill Optics Motorized Variable Beam Expanders

×
Stock #70-176 1 In Stock
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$8,300.88
Volume Pricing
Qty 1-4 C$8,300.88 each
Qty 5+ C$7,469.28 each
Need More? Request Quote
Product Downloads

Specifications

General

Model Number:
S6EZM0940-574
Type:
Beam Expander
Style:
Continuous Variable Magnification

Physical & Mechanical Properties

Housing Diameter (mm):
53.0 x 53.0 x 185.0
Construction:
Anodized Aluminum
Pointing Accuracy (mrad):
<0.2

Optical Properties

Design Wavelength DWL (nm):
355
Entrance Aperture (mm):
12.00
Exit Aperture (mm):
28.00
Expansion Power:
0.9X - 4X
Substrate: Many glass manufacturers offer the same material characteristics under different trade names. Learn More
Fused Silica (Corning 7980)
Transmission (%):
> 98
Coating Specification:
343nm - 355nm R < 0.20% - low absorption
Wavelength Range (nm):
355
Damage Threshold, By Design: Damage threshold for optical components varies by substrate material and coating. Click here to learn more about this specification.
0.3 J/cm2 per 1ps pulse at 100Hz
Divergence Adjustment:
Rotating Optics

Hardware & Interface Connectivity

Connector:
USB, RS232

Threading & Mounting

Mounting Threads:
M30 x 1.0

Environmental & Durability Factors

Operating Temperature (°C):
10 - 40

Regulatory Compliance

Certificate of Conformance:

Product Details

  • Motorized Magnification Adjustment
  • From 0.9X to 4X Variable Magnification
  • Damage Threshold of 0.3 J/cm² (1ps, 100Hz)

Sill Optics Motorized Variable Beam Expanders are designed similarly to the standard Sill Variable Beam Expanders but feature motorized adjustment of the magnification. All optical elements within these beam expanders are constructed from fused silica substrates featuring a special low-absorption coating to minimize thermal effects. These beam expanders can withstand the high thermal strain of small beam diameters and provide stable and reliable performance while utilizing high average or high peak power lasers. Sill Optics Motorized Variable Beam Expanders are available for use with 355nm wavelengths and feature high damage thresholds for pulsed lasers up to 0.3 J/cm² (1ps, 100Hz). These motorized beam expanders are ideal for ideal for high power laser applications where magnification changes may be required, such as prototyping, solar cell manufacturing, confocal microscopy, or R&D.