eo_logo
 
Product added to cart

Single Mode Patchcord, FC/APC, 0.14NA, 980-1650nm, 5m

×
Stock #71-142 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$174.30
Qty 1+
C$174.30
Volume Pricing
Request Quote
Get Product Downloads
Cladding Diameter (μm):
125 ± 0.5
Connector:
FC/APC
Length (m):
5
Numerical Aperture NA:
0.13
Type:
Patchcord
Attenuation (dB/km):
≤2.1dB/km @ 980nm ≤1.5dB/km @1060nm
Wavelength Range (nm):
980 - 1650
Jacket Material:
900µm Yellow Hytrel® Tubing
Insertion Loss (dB):
0.7 @ 1064nm
Mode Field Diameter (nm):
5.9 ± 0.3µm @ 980nm
6.2 ± 0.3µm @ 1060nm
Coating Diameter:
245 ± 10µm
Fiber Cable Type:
HI1060-J9

Regulatory Compliance

RoHS:
Certificate of Conformance:
REACH 241:

Product Family Description

  • FC/PC, FC/APC, and Hybrid Terminated Connectors
  • Patchcords for Wavelengths from 450 – 1650nm
  • 1m, 2m and 5m Standardized Lengths Available

Single Mode Fiber Optic Patchcords are available with FC/PC or FC/APC terminated connectors. Hybrid terminated connectors enable users to adapt FC/PC or FC/APC patchcords for compatibility with existing fiber assemblies. Designed for use with lasers from 450 – 1650nm in 1m, 2m and 5m standard lengths, these Single Mode Fiber Optic Patchcords are ideal for applications including beam delivery, microscopy, and telecommunications. Each connector is engraved with the fiber type for easy integration and identification.