eo_logo
 
Product added to cart

Single Mode Patchcord, FC/PC, 0.1-0.14NA, 633-780nm, 5m

×
Stock #71-139 New Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$106.40
Qty 1+
C$106.40
Volume Pricing
Request Quote
Get Product Downloads
Cladding Diameter (μm):
125 ± 1.0
Connector:
FC/PC
Length (m):
5
Numerical Aperture NA:
0.13
Type:
Patchcord
Attenuation (dB/km):
≤15dB/km @ 633nm
Wavelength Range (nm):
633 - 780
Jacket Material:
900µm Yellow Hytrel® Tubing
Insertion Loss (dB):
2.0 @ 633nm
Mode Field Diameter (nm):
3.6 - 5.3µm@633nm
Coating Diameter:
245 ± 15µm
Fiber Cable Type:
SM600

Regulatory Compliance

RoHS:
Certificate of Conformance:
REACH 241:

Product Family Description

  • FC/PC, FC/APC, and Hybrid Terminated Connectors
  • Patchcords for Wavelengths from 450 – 1650nm
  • 1m, 2m and 5m Standardized Lengths Available

Single Mode Fiber Optic Patchcords are available with FC/PC or FC/APC terminated connectors. Hybrid terminated connectors enable users to adapt FC/PC or FC/APC patchcords for compatibility with existing fiber assemblies. Designed for use with lasers from 450 – 1650nm in 1m, 2m and 5m standard lengths, these Single Mode Fiber Optic Patchcords are ideal for applications including beam delivery, microscopy, and telecommunications. Each connector is engraved with the fiber type for easy integration and identification.