eo_logo
 
Product added to cart

Single Mode Patchcord, FC/PC, 0.13NA, 780-970nm, 5m

×
Stock #71-138 New In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$151.20
Qty 1+
C$151.20
Volume Pricing
Request Quote

Specifications

General

Type:
Patchcord
Fiber Cable Type:
780HP

Physical & Mechanical Properties

Cladding Diameter (μm):
125 ± 1.0
Length (m):
5
Jacket Material:
900µm Yellow Hytrel® Tubing
Coating Diameter:
245 ± 15µm

Optical Properties

Numerical Aperture NA:
0.13
Attenuation (dB/km):
≤3.5dB/km @ 780nm
Wavelength Range (nm):
780 - 970
Mode Field Diameter (nm):
5.0 ± 0.5µm @ 850nm

Hardware & Interface Connectivity

Connector:
FC/PC
Insertion Loss (dB):
1.5 @ 780nm

Regulatory Compliance

RoHS:
Certificate of Conformance:
REACH 241:

Product Details

  • FC/PC, FC/APC, and Hybrid Terminated Connectors
  • Patchcords for Wavelengths from 450 – 1650nm
  • 1m, 2m and 5m Standardized Lengths Available

Single Mode Fiber Optic Patchcords are available with FC/PC or FC/APC terminated connectors. Hybrid terminated connectors enable users to adapt FC/PC or FC/APC patchcords for compatibility with existing fiber assemblies. Designed for use with lasers from 450 – 1650nm in 1m, 2m and 5m standard lengths, these Single Mode Fiber Optic Patchcords are ideal for applications including beam delivery, microscopy, and telecommunications. Each connector is engraved with the fiber type for easy integration and identification.

Related Products