eo_logo
 
Product added to cart

Single Mode Patchcord, FC/PC, 0.14NA, 1260-1625nm, 1m

FC/PC Connector

×
Stock #25-928 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$61.60
Qty 1-4
C$61.60
Qty 5+
C$56.00
Volume Pricing
Request Quote
Get Product Downloads
Cladding Diameter (μm):
125 ± 0.7
Connector:
FC/PC
Length (m):
1
Numerical Aperture NA:
0.13
Type:
Patchcord
Attenuation (dB/km):
≤0.32dB/km @ 1310nm
≤0.18dB/km @ 1550nm
Wavelength Range (nm):
1260 - 1625
Jacket Material:
900µm Yellow Hytrel® Tubing
Insertion Loss (dB):
0.3 @ 1310nm
Mode Field Diameter (nm):
9.2 ± 0.4µm @ 1310nm
10.4 ± 0.5µm @ 1550nm
Coating Diameter:
242 ± 5µm
Fiber Cable Type:
SMF-28 Ultra

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Family Description

  • FC/PC, FC/APC, and Hybrid Terminated Connectors
  • Patchcords for Wavelengths from 450 – 1650nm
  • 1m, 2m and 5m Standardized Lengths Available

Single Mode Fiber Optic Patchcords are available with FC/PC or FC/APC terminated connectors. Hybrid terminated connectors enable users to adapt FC/PC or FC/APC patchcords for compatibility with existing fiber assemblies. Designed for use with lasers from 450 – 1650nm in 1m, 2m and 5m standard lengths, these Single Mode Fiber Optic Patchcords are ideal for applications including beam delivery, microscopy, and telecommunications. Each connector is engraved with the fiber type for easy integration and identification.