eo_logo
 
Product added to cart

SM1 Tube, 15mm Optic Adapter

#36-421: SM1 Tube, 15mm Optic Adapter

#36-421: SM1 Tube, 15mm Optic Adapter

×
Stock #36-421 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$38.22
Qty 1-5
C$38.22
Qty 6+
C$36.02
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Fixed
Type of Optics:
Circular
Tube System Compatibility:
SM Tube System

Physical & Mechanical Properties

Min. Thickness of Compatible Optics (mm):
0.50
Max. Thickness of Compatible Optics (mm):
8.50
Clear Aperture CA (mm):
14
Construction:
Black Anodized Aluminum

Threading & Mounting

Size of Compatible Optics (mm):
15

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Compatible with any SM1 Threaded Lens Tube
  • Mounts 5mm to 19.05mm Optical Components
  • Drop-In Mounting for Easy Assembly

SM Lens Tube Drop-In Mounts allow easy integration of many standard diameter lenses into SM1 Tube Systems. Featuring a common outer diameter of 25.4mm, the mount design ensures lenses are well centered when dropped into SM1 threaded lens tubes. These drop-in mounts expand the mounting diameter capability of any SM1 threaded lens tube system from only 25.0/25.4mm diameter optics to also include 5mm, 6mm, 9mm, 10mm, 15mm, 18mm, and 19.05mm diameter optics. SM Lens Tube Drop-In Mounts are compatible with any SM1 threaded lens tube, making these mounts an essential addition to any lab or OEM system setup.

Accessories

Title CompareStock Number  Price Buy
SM1 Retainer Ring #35-763 C$7.35   Request Quote
  • In Stock
    ×
Multi-Element Tube Spanner Wrench #11-046 C$80.12   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together