eo_logo
 
Product added to cart

SM1 Tube, 18mm Optic Adapter

#36-420: SM1 Tube, 18mm Optic Adapter

#36-420: SM1 Tube, 18mm Optic Adapter

×
Stock #36-420 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$38.22
Qty 1-5
C$38.22
Qty 6+
C$36.02
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Fixed
Type of Optics:
Circular
Tube System Compatibility:
SM Tube System

Physical & Mechanical Properties

Min. Thickness of Compatible Optics (mm):
0.50
Max. Thickness of Compatible Optics (mm):
8.50
Clear Aperture CA (mm):
17
Construction:
Black Anodized Aluminum

Threading & Mounting

Size of Compatible Optics (mm):
18

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
REACH 241:

Product Details

  • Compatible with any SM1 Threaded Lens Tube
  • Mounts 5mm to 19.05mm Optical Components
  • Drop-In Mounting for Easy Assembly

SM Lens Tube Drop-In Mounts allow easy integration of many standard diameter lenses into SM1 Tube Systems. Featuring a common outer diameter of 25.4mm, the mount design ensures lenses are well centered when dropped into SM1 threaded lens tubes. These drop-in mounts expand the mounting diameter capability of any SM1 threaded lens tube system from only 25.0/25.4mm diameter optics to also include 5mm, 6mm, 9mm, 10mm, 15mm, 18mm, and 19.05mm diameter optics. SM Lens Tube Drop-In Mounts are compatible with any SM1 threaded lens tube, making these mounts an essential addition to any lab or OEM system setup.