eo_logo
 
Product added to cart

Small Lens Clamp for 1-3mm Dia. Optics

Small Lens Clamp for 1-3mm Dia. Optics, #12-869

×
Stock #12-869 Contact Us
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$219.03
Qty 1-4
C$219.03
Qty 5+
C$193.01
Volume Pricing
Request Quote
Product Downloads

Specifications

General

Type:
Fixed
Type of Optics:
Circular

Physical & Mechanical Properties

Construction:
Black Anodized Aluminum

Threading & Mounting

Size of Compatible Optics (mm):
1.0 - 3.0
Compatible Post:
¼-20

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 235:

Product Details

  • Ideal for Ball Lenses and GRIN Lenses as small as 1mm Diameter
  • Spring-Loaded to Hold Small Diameter Optics
  • 1” Offset Design Allows Easy Placement with Shorter FL Lenses
  • 1/4-20 TPI Mounting Thread

TECHSPEC® Small Optic Mounts are ideal for mounting 1 - 8mm diameter lenses. The clamps can be mounted horizontally, where the optical centerline is on a 25.4mm offset from the mounting centerline, or mounted vertically, where the optical centerline is 44mm higher than the post-mounting flat surface. TECHSPEC® Small Optic Mounts feature a spring-loaded construction that ensures secure mounting of small diameter lenses regardless of orientation. The mounting clamp width (2mm for #12-869, 3.5mm for #13-800) is thin enough to allow two short focal length lenses to be placed directly next to each other. These mounts include ¼-20 TPI threads for post mounting and can be adapted to metric posts with adapter #53-928 to easily integrate into any bench-top system.

Technical Information

 Dimensions

Optic Dia. (mm)

A (mm) B (mm) C (mm) D (mm) E (mm) F (mm) G (mm) H (mm)
1 - 3 25.4 24 47.6 14 7 0.6 12 2
4 - 8 25.4 24 48.5 14 7 2.1 12 3

Accessories

Title CompareStock Number  Price Buy
M6 x 1.0 Female and ¼-20 Male #53-928 C$12.50   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together