eo_logo
 
Product added to cart

Small Platform Base

Small Platform Base, #53-009

×
Stock #53-009 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$428.40
Qty 1+
C$428.40
Volume Pricing
Request Quote

Specifications

General

Type:
Imaging System Base

Physical & Mechanical Properties

Length (mm):
279.40
Length (inches):
11.0
Width (mm):
330.20
Width (inches):
13.0
Thickness (mm):
12.70
Thickness (inches):
0.5
Construction:
Anodized Aluminum
Weight (lbs):
8.00

Threading & Mounting

Mounting Threads:
(1) ¾"-16 Tapped, (17)¼-20 Tapped

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:

Product Details

Imaging System Bases are designed to construct imaging systems utilizing our 0.75" (19.05mm) diameter, 16 TPI mounting posts. The Large Workstation Platform and Small Platform Base feature sorbothane feet to minimize vibration. The Circular Base is weighted for added stability. The Universal Breadboard Adapter for ¾” Posts features slots that allow for mounting to both metric and English optical tables and breadboards. Imaging System Bases are available for a variety of system mounting and construction needs.

Technical Information

Accessories

Title CompareStock Number  Price Buy
Replacement Glass Stage for #85-347 #43-727 Clearance C$16.80   Request Quote
  • In Stock
    ×

Related Products

Frequently Purchased Together