eo_logo
 
Product added to cart

Small X-Y Axis Leadscrew Drive

X-Y Axis Leadscrew Drive Metric Stages

X-Y Axis Leadscrew Drive Metric Stages X-Axis Leadscrew Drive Metric Stages X-Y-Z Axis Leadscrew Drive Metric Stages #58-290
×
Stock #36-036 In Stock
×
Quantity Selector - Use the plus and minus buttons to adjust the quantity. +
C$506.80
Qty 1-9
C$506.80
Qty 10+
C$447.86
Volume Pricing
Request Quote
Get Product Downloads
Type of Movement:
Linear (X-Y)
Guide System:
Dovetail
Type of Drive:
Lead Screw
Type:
Metric
Stage Size (mm):
24 x 30
Travel (mm):
10 (±5)
Center Hole:
5.8mm Thru
Construction:
Brass
Leadscrew Pitch (mm):
0.5
Load Capacity (kg):
3.5
Mounting Threads:
(6) M3 x 0.5
Weight (kg):
0.22

Regulatory Compliance

RoHS 2015:
Certificate of Conformance:
Reach 240:

Product Family Description

  • Locking Knobs for Secure Positioning
  • 0.5mm Travel per Knob Rotation
  • Available with up to 15mm Travel in X and Y with 12mm Travel in Z

Leadscrew Drive Stages are ideal for a variety of positioning requirements that require high load capacities. Each stage features a leadscrew drive and locking knobs for securing the stage position. A top plate is available for large models (#58-290) with both M6 and ¼-20 tapped holes to directly accept posts or post holders. Large models feature an aluminum base plate for easy integration.